Biaxial Rotation Type Speed Controllers (with quick joint) Port Size:M5×0.8
・R1/8
・R1/4
・R3/8 Model:SC76 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Biaxial Rotation Type Speed Controllers (with quick joint)  Port Size:M5×0.8<br/>・R1/8<br/>・R1/4<br/>・R3/8 Model:SC76

Biaxial Rotation Type Speed Controllers (with quick joint) Port Size:M5×0.8
・R1/8
・R1/4
・R3/8 Model:SC76

The SC76 series speed controller with a joint that enables piping in three-dimensional directions and has a one-touch tube connection. There are 2 types of control methods, meter-in and meter-out.

Technical Specifications

  • Port Size: M5×0.8(0) R1/8(1) R1/4(2) R3/8(3)
  • Connection Tube Outside Diameter: M5×0.8:φ4mm(04),φ6mm(06) R1/8:φ4mm(04),φ6mm(06),φ8mm(08) R1/4:φ6mm(06),φ8mm(08),φ10mm(10) R3/8:φ8mm(08),φ10mm(10) mm
  • Control Method: Meter-out(0) Meter-in(1)
  • Orifice Size: M5×0.8 metered flow:1.2mm² M5×0.8 free flow:0.9mm²,R1/8 metered flow:4.1mm² R1/8 free flow:3.0mm²,R1/4 metered flow:6.8mm² R1/4 free flow:5.3mm²,R3/8 metered flow:13.8mm² R3/8 free flow:10.5mm²
  • Tube Color: Meter-out:Blue Meter-in:Red
  • Flow Rate: M5×0.8 metered flow:87ℓ/min(ANR) M5×0.8 free flow:62ℓ/min(ANR),R1/8 metered flow:293ℓ/min(ANR) R1/8 free flow:215ℓ/min(ANR),R1/4 metered flow:490ℓ/min(ANR) R1/4 free flow:378ℓ/min(ANR),R3/8 metered flow:992ℓ/min(ANR) R3/8 free flow:758ℓ/min(ANR)
  • For Fluid Type: Air
  • Pressure Rating: 0.1 to 1MPa
  • Proof Pressure: 1.5MPa
  • Operating Temperature: +5 to +60℃ °C
  • Tube Material: Nylon tube(N2 series) Urethane tube(TE series)
Safety Warning

Full Product Description

The SC76 series is a 2-axis rotary speed controller with a one-touch joint. The sleeve part can be freely adjusted in the three-dimensional direction, making tube piping easier. Sealing work is not required due to the sealing process of the taper thread part.
Markets:
・General Industry
・Factory Automaton
・Food & Beverage
・Life Science
Applications:
・General Industry
・Factory Automation
・Food processing:
・Packing Machine
Features/Benefits:
・The sleeve part can move freely in the three-dimensional direction.
・There are 4 types of connection diameters.
・Select from 2 control methods, meter-in and meter-out.
・Even if the needle is fully opened, the needle will not fall off.
・All brass parts are nickel-plated.
Products

687PDC
881192