Sample Filters | Product Series

Filter by

    No filters selected

Filter Type

Maximum Operating Pressure (psig)

Port Connection (inch)

Materials of Construction

Flow Rate (CFM)

Filtration Efficiency

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sample Filters

Sample Filters

Parker Balston gas and liquid sample filters protect sensitive analyzers from sample impurities.

Technical Specifications

  • Port Size: 1/2 to 1 inch
  • Maximum Operating Pressure: 20 to 4000 psig, 6.89 to 344.74 barg
  • Port Type: NPT
  • Micron Rating: Various depending on media selected., 93% : 0.1 MICRON, 100% : 2 MICRON , Liquid blocking membrane, Liquid blocking membrane at 2 Micron
  • Materials of Construction: Stainless Steel, Stainless Steel, Pyrex, Polypropylene, Aluminum, Monel, Teflon
  • Volume: n/a cm3, 11.33 to 4700 cm3
  • Maximum Operating Temperature: 160 to 400 °F, 71 to 204 °C
  • Flow Rate: 0.002 to 1100 ft3/min
  • Height: 2 to 28 inch, 50.8 to 685.8 mm
  • Width: 1.35 to 6.3 inch, 34.3 to 160 mm
  • Weight: 0.88 to 41.9 lb, 0.4 to 19 kg
  • Drain Port Size: n/a, 1/8 to 14 inch
  • Compatible Element: 150-12-?? (Dependent on Filter Media Grade), '050-11-BQ-?? (Dependent on Filter Media Grade), 050-07-?? (Dependent on Filter Media Grade), 200-80-?? (Dependent on Filter Media Grade), 200-35-?? (Dependent on Filter Media Grade), 100-12-?? (Dependent on F
  • Brand: Balston
  • Filter Type: Membrane Coalescing Filter, Hydrophobic Coalescer Membrane Combination Filter, Low Volume Bypass or Slipstream Filter, High Flow High Pressure T-type Filter, Inline Filter, Low Volume T-type Filter, High Flow Fast Loop T-type Filter, High Volume T-type Fi
  • Filter Efficiency Rating: 99.99 %, 93 %, Dependent on media selection %, 93 % at 0.1 Micron, 100 % at 2 Micron, Liquid blocking membrane % at 2 Micron
Safety Warning

Full Product Description

Parker Balston samples analyzer filters protect sensistive process instrumentation from sample impurities by removing solids and liquids from gases with 99.99999+% efficiency at 0.01 micron. The sample filters also provide liquid filtration to 1 micron or lower.

To satisfy a wide range of requirements, Balston sample filters are offered in a wide range of materials including stainless steel, polyproylene, and other corrosion resistant materials. The high efficiency filter elements are inert to most all liquids and gases.

Product Functions:
Separate liquids from gases
Draining collected liquid
Coalesce and separate two liquid phases
Membrane separation of sample streams
Removing gas bubbles from liquids
Quantitative measurement of solids in gas
Slipstream or bypass sampling
Slipstream sampling plus coalescing filtration
Quantitative measurement of liquids in gas

Features:
Filter solids and liquids from gases with 99.99999+% efficiency at 0.01 micron
Inert, non-contaminating disposable filter element
Temperature resistance to 900°F (482°C)
Low pressure drop
Long life between filter element changes

Related Documents

×
Products Filter Type Maximum Operating Pressure (psig) Port Connection (inch) Materials of Construction Flow Rate (CFM) Filtration Efficiency
A39/12-BX-0 Membrane Coalescing Filter 425 1/2 Stainless Steel 0.03 99.99%
A39/12-BX-2 Membrane Coalescing Filter 425 1/2 Stainless Steel 2.47 99.99%
A39/12-DX-0 Membrane Coalescing Filter 425 1/2 Stainless Steel 0.03 93%
A39/12-DX-2 Membrane Coalescing Filter 425 1/2 Stainless Steel 2.47 93%
A39/12G-BX-0 Membrane Coalescing Filter 100 1/2 Stainless Steel, Pyrex 0.03 99.99%
A39/12G-BX-2 Membrane Coalescing Filter 100 1/2 Stainless Steel, Pyrex 2.47 99.99%
A39/12G-DX-0 Membrane Coalescing Filter 100 1/2 Stainless Steel, Pyrex 0.03 93%
A39/12G-DX-2 Membrane Coalescing Filter 100 1/2 Stainless Steel, Pyrex 2.47 93%
A98/11-BQ-0 Hydrophobic Coalescer Membrane Combination Filter 1000 1/4 Stainless Steel 0.002 99.99%
95S6-1/4 Standard Volume Bypass or Slipstream T-type filter 5000 1/4 Stainless Steel 27 Dependent on media selection
95T Standard Volume Bypass or Slipstream T-type filter 150 1/8 Teflon 27 Dependent on media selection
95T-1/4 Standard Volume Bypass or Slipstream T-type filter 150 1/4 Teflon 27 Dependent on media selection
97S6 Inline Filter 5000 1/4 Stainless Steel 22 Dependent on media selection
98-0 Hydrophobic Coalescer Membrane Filter 1000 1/4 Stainless Steel 0.021 Dependent on media selection
98-2 Hydrophobic Coalescer Membrane Filter 1000 1/4 Stainless Steel 0.35 Dependent on media selection
A98/11-BQ-2 Hydrophobic Coalescer Membrane Combination Filter 1000 1/4 Stainless Steel 0.353 99.99%
A98/11-DQ-0 Hydrophobic Coalescer Membrane Combination Filter 1000 1/4 Stainless Steel 0.002 93%
A98/11-DQ-2 Hydrophobic Coalescer Membrane Combination Filter 1000 1/4 Stainless Steel 0.353 93%
105S6 Low Volume Bypass or Slipstream Filter 5000 1/8 Stainless Steel 12 Dependent on media selection
105S6-1/4 Low Volume Bypass or Slipstream Filter 5000 1/4 Stainless Steel 12 Dependent on media selection
15/80S6 High Flow High Pressure T-type Filter 800 1/4 Stainless Steel 1100 Dependent on media selection
27/35 High Flow High Pressure T-type Filter 800 2 Stainless Steel 273 Dependent on media selection
27/35-3000 High Flow High Pressure T-type Filter 3000 1 Stainless Steel 273 Dependent on media selection
27/80 High Flow High Pressure T-type Filter 800 1 Stainless Steel 297 Dependent on media selection
33G-1/4 High Volume T-type Filter 100 1/4 Stainless Steel, Pyrex 85 Dependent on media selection
33S6 High Volume T-type Filter 425 1/2 Stainless Steel 85 Dependent on media selection
33S6-1/4 High Volume T-type Filter 425 1/4 Stainless Steel 85 Dependent on media selection
37/12 High Pressure Standard Flow T-type Filter 4000 1/2 Stainless Steel 85 Dependent on media selection
37/25 High Pressure Standard Flow T-type Filter 4000 1/2 Stainless Steel 55 Dependent on media selection
38/12 Deisel Emission Analyzer Filter 20 1/4 Stainless Steel 85 93% @ 0.1 Micron, 100% @ 2 Micron
38/25 Deisel Emission Analyzer Filter 20 1/4 Stainless Steel 120 93% @ 0.1 Micron, 100% @ 2 Micron
39-0 Membrane Coalescing Filter 500 1/2 Stainless Steel 0.035 Liquid blocking membrane
39-2 Membrane Coalescing Filter 500 1/2 Stainless Steel 2.47 Liquid blocking membrane
41G Low Volume T-type Filter 100 1/2 Stainless Steel 106 Dependent on media selection
48S6 Fast Loop Slipstream Inline Filter 5000 1/4 Stainless Steel 33 Dependent on media selection
49S6 Fast Loop Slipstream Inline Filter 1500 1/2 Stainless Steel 94 Dependent on media selection
85 High Pressure Low Flow Bypas or Slipstream T-type Filter 5000 1/4 Stainless Steel 41 Dependent on media selection
91S6 Low Volume Bypass or Slipstream T-type Filter 1500 1/8 Polypropylene 27 Dependent on media selection
91S6-1/4 Low Volume Bypass or Slipstream T-type Filter 1500 1/4 Stainless Steel 27 Dependent on media selection
95A Standard Volume Bypass or Slipstream T-type filter 2500 1/8 Aluminum 27 Dependent on media selection
95A-1/4 Standard Volume Bypass or Slipstream T-type filter 2500 1/4 Aluminum 27 Dependent on media selection
95M Standard Volume Bypass or Slipstream T-type filter 5000 1/8 Monel 27 Dependent on media selection
95M-1/4 Standard Volume Bypass or Slipstream T-type filter 5000 1/4 Monel 27 Dependent on media selection
95S6 Standard Volume Bypass or Slipstream T-type filter 5000 1/8 Stainless Steel 27 Dependent on media selection
41G-1/4 Low Volume T-type Filter 100 1/4 Stainless Steel, Pyrex 106 Dependent on media selection
41GCFL-1/4 High Flow Fast Loop T-type Filter 100 1/4 Stainless Steel, Pyrex 106 Dependent on media selection
41S6 Low Volume T-type Filter 425 1/2 Stainless Steel, Pyrex 106 Dependent on media selection
41S6-1/4 Low Volume T-type Filter 250 1/4 Stainless Steel 106 Dependent on media selection
41S6CFL-1/4 High Flow Fast Loop T-type Filter 250 1/4 Stainless Steel 106 Dependent on media selection
45G High Volume T-type Filter 125 1/2 Stainless Steel 120 Dependent on media selection
45G-1/4 High Volume T-type Filter 125 1/4 Stainless Steel, Pyrex 120 Dependent on media selection
45S6 High Volume T-type Filter 250 1/4 Stainless Steel, Pyrex 120 Dependent on media selection
45S6-1/4 High Volume T-type Filter 250 1/4 Stainless Steel 120 Dependent on media selection
47S6 Horizontal Panel Mount Filter 1500 1/4 Stainless Steel 27 Dependent on media selection
27/80-3000 High Flow High Pressure T-type Filter 3000 1 Stainless Steel 297 Dependent on media selection
30/12 Inline Filter 100 1 Stainless Steel 85 Dependent on media selection
30/25 Inline Filter 100 1/2 Stainless Steel 120 Dependent on media selection
31S6 Low Volume T-type Filter 425 1/2 Stainless Steel 74 Dependent on media selection
31G Low Volume T-type Filter 100 1/2 Stainless Steel, Pyrex 74 Dependent on media selection
31G-1/4 Low Volume T-type Filter 100 1/4 Stainless Steel, Pyrex 74 Dependent on media selection
31GCFL-1/4 High Flow Fast Loop T-type Filter 100 1/4 Stainless Steel, Pyrex 74 Dependent on media selection
31S6-1/4 Low Volume T-type Filter 425 1/4 Stainless Steel 74 Dependent on media selection
31S6CFL-1/4 High Flow Fast Loop T-type Filter 425 1/4 Stainless Steel 74 Dependent on media selection
33G High Volume T-type Filter 100 1/2 Stainless Steel, Pyrex 85 Dependent on media selection

687PDC
688031