Refrigeration Hand Expansion & Shut- Off Valves- Herl Series | Product Series

Filter by

    No filters selected

Port Size (mm)

Port Size (inch)

Connection Style

Body Style

Valve Style

Bonnet

Handle

Refrigerant Type

Valve Body Material

Seat Material

Bonnet Material

Stem Material

Model Number

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Refrigeration Hand Expansion & Shut- Off Valves- Herl Series

Refrigeration Hand Expansion & Shut- Off Valves- Herl Series

HERL valves are the industry’s standard for rugged, dependable products.

Technical Specifications

  • Model Number: Please Configure Part for Model Number
  • Maximum Operating Pressure: 25 bar, 40 bar, 363 psig, 580 psig
  • Maximum Operating Temperature: 160 °C, 320 °F
  • Port Size: 25 to 300 mm, 1 to 12 inch
  • Connection Type: Socket Weld, FPT, Weld Neck
  • Body Style: Globe, Angle
  • Valve Type: Hand Shut-Off, Hand Expansion
  • Bonnet Type: Standard Flanged Bonnet, Extended Flanged Bonnet
  • Handle Type: Handwheel, With Cap
  • Refrigerant Type: Ammonia and Halocarbon, CO2
  • Handle Material: Aluminum
  • Body Material: Carbon Steel, Carbon Steel-Mould Steel, Stainless Steel, Stainless Steel-Mould Steel
  • Seat Material: Carbon Steel, Carbon Steel- Mould Steel, Stainless Steel- Mould Steel, Carbon
  • Bonnet Material: Carbon Steel, Stainless Steel
  • Stem Material: Stainless Steel, Alloy Steel, Bronze *Alternative Alloy Steel
  • Packing Material: Graphite, PTFE
  • Bolt Material: Austenitic Stainless Steel
  • Product Type: Please Configure Part for Type Specification
Safety Warning

Full Product Description

Parker’s HERL expansion valves offer the industry’s most dependable performance. These valves feature a single piece body construction and proven gasket sealing technology. These expansion valves are available in a variety of configurations to suit the needs of the modern industrial refrigeration system, such as stainless steel construction or as versions rated for CO2.
Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Single Piece Body Construction
• Gasket Sealing Technology
• Variety of Configurations to suit many needs
• Available CO2 rated Valves
• Available in Stainless Steel Construction

Application:
• Shut-Off Valves are primarily used for isolating parts of the system for service and maintenance
• Expansion Valves are primarily used to meter the flow of refrigerant for evaporator control groups or for expansion in high pressure liquid feed applications

Related Documents

×
Products Port Size (mm) Port Size (inch) Connection Style Body Style Valve Style Bonnet Handle Refrigerant Type Valve Body Material Seat Material Bonnet Material Stem Material Model Number Type
108535C 25mm 1" FPT Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1FPT GLOBE EXP T52F-R W/CAP T52F-R w/cap
108533 15mm 1/2" FPT Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2FPT GLOBE EXP T52F-R T52F-R
108536 32mm 1-1/4" FPT Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4FPT GLOBE EXP T52F-R W/CAP T52F-R w/cap
108536C 32mm 1-1/4" FPT Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4FPT GLOBE EXP T52F-R T52F-R
108534 20mm 3/4" FPT Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4FPT GLOBE EXP T52F-R T52F-R
108702_1 350mm 14" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,14WN GLOBE T5F T5F
108703 400mm 16" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,16WN GLOBE T5F T5F
110540_1 50mm 2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2WN GLOBE T5F PN40 T5F
108678 80mm 3" Weld Neck Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Bronze- *Alternative Alloy Steel HV,3WN EB GL T5F.L.C T5F.L.C
108609 300mm 12" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,12WN ANGLE T6F T6F
108609C 300mm 12" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,12WN ANGLE T6F W/CAP T6F w/cap
108590 50mm 2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2WN GLOBE T5F T5F
108590C 50mm 2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2WN GLOBE T5F W/CAP T5F w/cap
108601 50mm 2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2WN ANGLE T6F T6F
108601C 50mm 2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2WN ANGLE T6F W/CAP T6F w/cap
108602 65mm 2-1/2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2-1/2WN ANGLE T6F T6F
108602C 65mm 2-1/2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2-1/2WN ANGLE T6F W/CAP T6F w/cap
108591 65mm 2-1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2-1/2WN GLOBE T5F T5F
108591C 65mm 2-1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2-1/2WN GLOBE T5F W/CAP T5F w/cap
108631_1 40mm 1-1/2" Socket Weld Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/2SW GLB EXP EB T51F-L-R T51F-L-R
108630 32mm 1-1/4" Socket Weld Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4SW GLB EXP EB T51F-L-R T51F-L-R
108630C 32mm 1-1/4" Socket Weld Globe Hand Expansion Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4SW GLB EXP EB T51F-L-R W/CAP T51F-L w/cap
108632_1 50mm 2" Socket Weld Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,2SW GLB EXP EB T51F-L-R T51F-L-R
108628_1 20mm 3/4" Socket Weld Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4SW GLB EXP EB T51F-L-R T51F-L-R
108565 25mm 1" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1SW GLOBE EXP T51F-R T51F-R
108565C 25mm 1" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1SW GLOBE EXP T51F-R W/CAP T51F-R w/cap
108563 15mm 1/2" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2SW GLOBE EXP T51F-R T51F-R
108567 40mm 1-1/2" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/2SW GLOBE EXP T51F-R T51F-R
108592 80mm 3" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,3WN GLOBE T5F T5F
108592C 80mm 3" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,3WN GLOBE T5F W/CAP T5F w/cap
108603 80mm 3" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,3WN ANGLE T6F T6F
108603C 80mm 3" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,3WN ANGLE T6F W/CAP T6F w/cap
108593 100mm 4" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,4WN GLOBE T5F T5F
108593C 100mm 4" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,4WN GLOBE T5F W/CAP T5F w/cap
108604 100mm 4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,4WN ANGLE T6F T6F
108604C 100mm 4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,4WN ANGLE T6F W/CAP T6F w/cap
108594 125mm 5" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,5WN GLOBE T5F T5F
108594C 125mm 5" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,5WN GLOBE T5F W/CAP T5F w/cap
108567C 40mm 1-1/2" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/2SW GLOBE EXP T51F-R W/CAP T51F-R w/cap
108566 32mm 1-1/4" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4SW GLOBE EXP T51F-R T51F-R
108568 50mm 2" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,2SW GLOBE EXP T51F-R T51F-R
108568C 50mm 2" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,2SW GLOBE EXP T51F-R W/CAP T51F-R w/cap
108564 20mm 3/4" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4SW GLOBE EXP T51F-R T51F-R
108564C 20mm 3/4" Socket Weld Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4SW GLOBE EXP T51F-R W/CAP T51F-R w/cap
108527 25mm 1" FPT Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1FPT GLOBE T52F T52F
108527C 25mm 1" FPT Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1FPT GLOBE T52F W/CAP T52F w/cap
108525 15mm 1/2" FPT Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2FPT GLOBE T52F T52F
108525C 15mm 1/2" FPT Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2FPT GLOBE T52F W/CAP T52F w/cap
108605 125mm 5" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,5WN ANGLE T6F T6F
108605C 125mm 5" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,5WN ANGLE T6F W/CAP T6F w/cap
108595 150mm 6" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,6WN GLOBE T5F T5F
108595C 150mm 6" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,6WN GLOBE T5F W/CAP T5F w/cap
108606 150mm 6" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,6WN ANGLE T6F T6F
108606C 150mm 6" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,6WN ANGLE T6F W/CAP T6F w/cap
108596 200mm 8" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,8WN GLOBE T5F T5F
108596C 200mm 8" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,8WN GLOBE T5F W/CAP T5F w/cap
108607 200mm 8" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,8WN ANGLE T6F T6F
108607C 200mm 8" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,8WN ANGLE T6F W/CAP T6F w/cap
108528 32mm 1-1/4" FPT Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4FPT GLOBE T52F T52F
108528C 32mm 1-1/4" FPT Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4FPT GLOBE T52F W/CAP T52F w/cap
108526 20mm 3/4" FPT Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4FPT GLOBE T52F T52F
108526C 20mm 3/4" FPT Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4FPT GLOBE T52F W/CAP T52F w/cap
108718 15mm 1/2" FPT Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2 FPT EB GL T52F.L.C T52F.L.C
108545 25mm 1" FPT Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1FPT GLOBE EB T52F-L T52F-L
108543 15mm 1/2" FPT Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2FPT GLOBE EB T52F-L T52F-L
108543C 15mm 1/2" FPT Globe Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2FPT GLOBE EB T52F-L W/CAP T52F-L w/cap
108546 32mm 1-1/4" FPT Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4FPT GLOBE EB T52F-L T52F-L
108544 20mm 3/4" FPT Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4FPT GLOBE EB T52F-L T52F-L
112412_1 65mm 2-1/2" Weld Neck Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2-1/2WN GLOBE EB T5F-L T5F-L
112412C 65mm 2-1/2" Weld Neck Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2-1/2WN GLOBE EB T5F-L T5F-L
108625_1 80mm 3" Weld Neck Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,3WN GLOBE EB T5F-L T5F-L
108625C 80mm 3" Weld Neck Globe Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,3WN GLOBE EB T5F-L W/CAP T5F-L w/cap
108626_1 100mm 4" Weld Neck Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,4WN GLOBE EB T5F-L T5F-L
108664_1 50mm 2" Weld Neck Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Bronze- *Alternative Alloy Steel HV,2WN EB GL T5F-L.C @ T5F-L.C
108665 80mm 3" Weld Neck Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Bronze- *Alternative Alloy Steel HV,3WN EB GL T5F-L.C @ T5F-L.C
108668 50mm 2" Weld Neck Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,2WN EB GL EX T5F-L.CR @ T5F-L.CR
108611 40mm 1-1/2" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,1-1/2WN GLOBE EXP T5F-R T5F-R
108610 32mm 1-1/4" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,1-1/4WN GLOBE EXP T5F-R T5F-R
108558 20mm 3/4" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4SW ANGLE T61F T61F
108558C 20mm 3/4" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4SW ANGLE T61F W/CAP T61F w/cap
112425 25mm 1" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Carbon Steel Alloy Steel HV,1SW ANGLE EB T61F.L.C T61F.L.C
112425C 25mm 1" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap CO2 Carbon Steel Carbon Carbon Steel Alloy Steel HV,1SW ANGLE EB T61F.L.C W/CAP T61F.L.C w/cap
112426 40mm 1-1/2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Carbon Steel Alloy Steel HV,1-1/2SW ANGLE EB T61F.L.C T61F.L.C
112426C 40mm 1-1/2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Carbon Steel Alloy Steel HV,1-1/2SW ANGLE EB T61F.L.C T61F.L.C
112427 50mm 2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Carbon Steel Alloy Steel HV,2SW ANGLE EB T61F.L.C T61F.L.C
112427C 50mm 2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap CO2 Carbon Steel Carbon Carbon Steel Alloy Steel HV,2SW ANGLE EB T61F.L.C W/CAP T61F.L.C w/cap
108584 25mm 1" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1SW ANGLE EB T61F-L T61F-L
108582 15mm 1/2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2SW ANGLE EB T61F-L T61F-L
108635 25mm 1" FPT Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1FPT GLB EXP EB T52F-L-R T52F-L-R
108633 15mm 1/2" FPT Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2FPT GLB EXP EB T52F-L-R T52F-L-R
108636 32mm 1-1/4" FPT Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4FPT GLB EXPEB T52F-L-R T52F-L-R
108634 20mm 3/4" FPT Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4FPT GLB EXP EB T52F-L-R T52F-L-R
108535 25mm 1" FPT Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1FPT GLOBE EXP T52F-R T52F-R
108612 50mm 2" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,2WN GLOBE EXP T5F-R T5F-R
108613 65mm 2-1/2" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,2-1/2WN GLOBE EXP T5F-R T5F-R
108614 80mm 3" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,3WN GLOBE EXP T5F-R T5F-R
108615 100mm 4" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,4WN GLOBE EXP T5F-R T5F-R
110156 25mm 1" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1WN GLOBE T5VAF SS T5VAF SS
110156C 25mm 1" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1WN GLOBE T5VAF SS W/CAP T5VAF SS w/cap
110152 15mm 1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV, 1/2WN GLOBE T5VAF SS T5VAF SS
110152C 15mm 1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1/2WN GLOBE T5VAF SS W/CAP T5VAF SS w/cap
110160 40mm 1-1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/2WN GLOBE T5VAF SS T5VAF SS
108582C 15mm 1/2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2SW ANGLE EB T61F-L W/CAP T61F-L w/cap
108586 40mm 1-1/2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/2SW ANGLE EB T61F-L T61F-L
108585 32mm 1-1/4" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4SW ANGLE EB T61F-L T61F-L
108587 50mm 2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,2SW ANGLE EB T61F-L T61F-L
108587C 50mm 2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,2SW ANGLE EB T61F-L W/CAP T61F-L w/cap
108583 20mm 3/4" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4SW ANGLE EB T61F-L T61F-L
108583C 20mm 3/4" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4SW ANGLE EB T61F-L W/CAP T61F-L w/cap
108699_1 50mm 2" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Carbon Steel Alloy Steel HV,2SW EB AN T61F-L.C @ T61F-L.C
108660 20mm 3/4" Socket Weld Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Carbon Steel Alloy Steel HV,3/4SW EB AN T61F-L.C @ T61F-L.C
108639 25mm 1" Socket Weld Angle Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1SW ANG EXP EB T61F-L-R T61F-L-R
110160C 40mm 1-1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/2WN GLOBE T5VAF SS W/CAP T5VAF SS w/cap
110158 32mm 1-1/4" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/4WN GLOBE T5VAF SS T5VAF SS
110162 50mm 2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2WN GLOBE T5VAF SS T5VAF SS
110162C 50mm 2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2WN GLOBE T5VAF SS W/CAP T5VAF SS w/cap
110258 65mm 2-1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2-1/2WN GLOBE T5VAF SS T5VAF SS
110258C 65mm 2-1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2-1/2WN GLOBE T5VAF SS W/CAP T5VAF SS w/cap
110260 80mm 3" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,3WN GLOBE T5VAF SS T5VAF SS
110154 20mm 3/4" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV, 3/4WN GLOBE T5VAF SS T5VAF SS
110154C 20mm 3/4" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV, 3/4WN GLOBE T5VAF SS W/CAP T5VAF SS w/cap
108640_1 32mm 1-1/4" Socket Weld Angle Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4SW ANG EXPEB T61F-L-R T61F-L-R
108638 20mm 3/4" Socket Weld Angle Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4SW ANG EXP EB T61F-L-R T61F-L-R
108571 25mm 1" Socket Weld Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1SW ANGLE EXP T61F-R T61F-R
108571C 25mm 1" Socket Weld Angle Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1SW ANGLE EXP T61F-R W/CAP T61F-R w/cap
108569 15mm 1/2" Socket Weld Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2SW ANGLE EXP T61F-R T61F-R
108573 40mm 1-1/2" Socket Weld Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel V,1-1/2SW ANGLE EXP T61F-R T61F-R
108572 32mm 1-1/4" Socket Weld Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel V,1-1/4SW ANGLE EXP T61F-R T61F-R
108572C 32mm 1-1/4" Socket Weld Angle Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel V,1-1/4SW ANGLE EXP T61F-R W/CAP T61F-R w/cap
108574 50mm 2" Socket Weld Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel V,2SW ANGLE EXP T61F-R T61F-R
108570 20mm 3/4" Socket Weld Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4SW ANGLE EXP T61F-R T61F-R
110262 100mm 4" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,4WN GLOBE T5VAF SS T5VAF SS
110262C 100mm 4" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,4WN GLOBE T5VAF SS W/CAP T5VAF SS w/cap
110264 125mm 5" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,5WN GLOBE T5VAF SS T5VAF SS
110266 150mm 6" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,6WN GLOBE T5VAF SS T5VAF SS
110266C 150mm 6" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,6WN GLOBE T5VAF SS W/CAP T5VAF SS w/cap
110268 200mm 8" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,8WN GLOBE T5VAF SS T5VAF SS
110274 25mm 1" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1WN GLOBE EXP T5VAF-R SS T5VAF-R SS
110274C 25mm 1" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1WN GLOBE EXP T5VAF-R SS W/CAP T5VAF-R SS w/cap
110270_1 15mm 1/2" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1/2WN GLOBE EXP T5VAF-R SS T5VAF-R SS
110270C 15mm 1/2" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1/2WN GLOBE EXP T5VAF-R SS W/CAP T5VAF-R SS w/cap
108531 25mm 1" FPT Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1FPT ANGLE T62F T62F
108531C 25mm 1" FPT Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1FPT ANGLE T62F W/CAP T62F w/cap
108529 15mm 1/2" FPT Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2FPT ANGLE T62F T62F
108532 32mm 1-1/4" FPT Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4FPT ANGLE T62F T62F
108532C 32mm 1-1/4" FPT Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4FPT ANGLE T62F W/CAP T62F w/cap
108530 20mm 3/4" FPT Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4FPT ANGLE T62F T62F
108549_1 25mm 1" FPT Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1FPT ANGLE EB T62F-L T62F-L
108547_1 15mm 1/2" FPT Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2FPT ANGLE EB T62F-L T62F-L
108550 32mm 1-1/4" FPT Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4FPT ANGLE EB T62F-L T62F-L
108548_1 20mm 3/4" FPT Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4FPT ANGLE EB T62F-L T62F-L
110278 40mm 1-1/2" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/2WN GLB EXP T5VAF-R SS T5VAF-R SS
110278C 40mm 1-1/2" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/2WN GLB EXP T5VAF-R SS W/CAP T5VAF-R SS w/cap
110276 32mm 1-1/4" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/4WN GLB EXP T5VAF-R SS T5VAF-R SS
110280 50mm 2" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2 WN GLOBE EXP T5VAF-R SS T5VAF-R SS
110282 65mm 2-1/2" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2 1/2WN GLB EXP T5VAF-R SS T5VAF-R SS
110284 80mm 3" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,3 WN GLOBE EXP T5VAF-R SS T5VAF-R SS
110272 20mm 3/4" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,3/4WN GLOBE EXP T5VAF-R SS T5VAF-R SS
110272C 20mm 3/4" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,3/4WN GLOBE EXP T5VAF-R SS W/CAP T5VAF-R SS w/cap
110286 100mm 4" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,4 WN GLOBE EXP T5VAF-R SS T5VAF-R SS
108540 25mm 1" FPT Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1FPT ANGLE EXP T62F-R T62F-R
108538 15mm 1/2" FPT Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2FPT ANGLE EXP T62F-R T62F-R
108541 32mm 1-1/4" FPT Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4FPT ANGLE EXP T62F-R T62F-R
108539 20mm 3/4" FPT Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4FPT ANGLE EXP T62F-R T62F-R
110538 40mm 1-1/2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/2WN ANGLE T6F PN40 T6F
108704 350mm 14" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,14WN ANGLE T6F T6F
108705_1 400mm 16" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,16WN ANGLE T6F T6F
110539 50mm 2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2WN ANGLE T6F PN40 T6F
110541 100mm 4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,4WN ANGLE T6F PN40 T6F
112415 250mm 10" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,10 WN ANGLE EB T6F-L T6F-L
110288 125mm 5" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,5 WN GLOBE EXP T5VAF-R SS T5VAF-R SS
110290 150mm 6" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,6 WN GLOBE EXP T5VAF-R SS T5VAF-R SS
110292 200mm 8" Weld Neck Globe Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,8 WN GLOBE EXP T5VAF-R SS T5VAF-R SS
108559 25mm 1" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1SW ANGLE T61F T61F
108559C 25mm 1" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1SW ANGLE T61F W/CAP T61F w/cap
108529C 15mm 1/2" FPT Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2FPT ANGLE T61F W/CAP T61F w/cap
108557 15mm 1/2" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2SW ANGLE T61F T61F
108557C 15mm 1/2" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2SW ANGLE T61F W/CAP T61F w/cap
108561 40mm 1-1/2" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/2SW ANGLE T61F T61F
108561C 40mm 1-1/2" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/2SW ANGLE T61F W/CAP T61F w/cap
108620 40mm 1-1/2" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/2WN ANGLE EB T6F-L T6F-L
108619_1 32mm 1-1/4" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/4WN ANGLE EB T6F-L T6F-L
108621_1 50mm 2" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2WN ANGLE EB T6F-L T6F-L
108622 65mm 2-1/2" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2-1/2WN ANGLE EB T6F-L T6F-L
108622C 65mm 2-1/2" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,2-1/2WN ANGLE EB T6F-L W/CAP T6F-L w/cap
108623 80mm 3" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,3WN ANGLE EB T6F-L T6F-L
108623C 80mm 3" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,3WN ANGLE EB T6F-L W/CAP T6F-L w/cap
108624_1 100mm 4" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,4WN ANGLE EB T6F-L T6F-L
108624C 100mm 4" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,4WN ANGLE EB T6F-L W/CAP T6F-L w/cap
112414C 200mm 8" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,5WN ANGLE EB T6F-L W/CAP T6F-L w/cap
112419 32mm 1-1/4" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4SW ANGLE T61F PN40 T61F
112419C 32mm 1-1/4" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4SW ANGLE T61F PN40 W/CAP T61F w/cap
108560 32mm 1-1/4" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4SW ANGLE T61F T61F
108560C 32mm 1-1/4" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4SW ANGLE T61F W/CAP T61F w/cap
108562 50mm 2" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,2SW ANGLE T61F T61F
108562C 50mm 2" Socket Weld Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,2SW ANGLE T61F W/CAP T61F w/cap
108530C 20mm 3/4" FPT Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4FPT ANGLE T61F W/CAP T61F w/cap
110157C 25mm 1" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV, 1WN ANGLE T6VAF SS W/CAP T6VAF SS w/cap
110153 15mm 1/2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV, 1/2WN ANGLE T6VAF SS T6VAF SS
110153C 15mm 1/2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV, 1/2WN ANGLE T6VAF SS W/CAP T6VAF SS w/cap
112416 125mm 5" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,5WN ANGLE EB T6F-L T6F-L
112416C 125mm 5" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,5WN ANGLE EB T6F-L W/CAP T6F-L w/cap
112413_1 150mm 6" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,6WN ANGLE EB T6F-L T6F-L
112413C 150mm 6" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,6WN ANGLE EB T6F-L W/CAP T6F-L w/cap
112414 200mm 8" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,8WN ANGLE EB T6F-L T6F-L
108661 50mm 2" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Bronze- *Alternative Alloy Steel HV,2WN EB AN T6F-L.C @ T6F-L.C
108662 80mm 3" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Bronze- *Alternative Alloy Steel HV,3WN EB AN T6F-L.C @ T6F-L.C
108700 100mm 4" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Bronze- *Alternative Alloy Steel HV,4WN EB AN T6F-L.C @ T6F-L.C
108663 150mm 6" Weld Neck Angle Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Bronze- *Alternative Alloy Steel HV,6WN EB AN T6F-L.C @ T6F-L.C
108617_1 40mm 1-1/2" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,1-1/2WN ANGLE EXP T6F-R T6F-R
110161 40mm 1-1/2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/2WN ANGLE T6VAF SS T6VAF SS
110159 32mm 1-1/4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/4WN ANGLE T6VAF SS T6VAF SS
110159C 32mm 1-1/4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/4WN ANGLE T6VAF SS W/CAP T6VAF SS w/cap
110163 50mm 2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2WN ANGLE T6VAF SS T6VAF SS
110163C 50mm 2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2WN ANGLE T6VAF SS W/CAP T6VAF SS w/cap
110259 65mm 2-1/2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2-1/2WN ANGLE T6VAF SS T6VAF SS
110261 80mm 3" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,3WN ANGLE T6VAF SS T6VAF SS
110155 20mm 3/4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV, 3/4WN ANGLE T6VAF SS T6VAF SS
110155C 20mm 3/4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV, 3/4WN ANGLE T6VAF SS W/CAP T6VAF SS w/cap
108616 32mm 1-1/4" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,1-1/4WN ANGLE EXP T6F-R T6F-R
108618_1 50mm 2" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Alloy Steel HV,2WN ANGLE EXP T6F-R T6F-R
110157_1 25mm 1" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1WN ANGLE T6VAF SS T6VAF SS
108553 25mm 1" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1SW GLOBE T51F T51F
108553C 25mm 1" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1SW GLOBE T51F W/CAP T51F w/cap
108551_1 15mm 1/2" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2SW GLOBE T51F T51F
108551C 15mm 1/2" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2SW GLOBE T51F W/CAP T51F w/cap
108555 40mm 1-1/2" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/2SW GLOBE T51F T51F
108555C 40mm 1-1/2" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/2SW GLOBE T51F W/CAP T51F w/cap
108554 32mm 1-1/4" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4SW GLOBE T51F T51F
110263 100mm 4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,4WN ANGLE T6VAF SS T6VAF SS
110263C 100mm 4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,4WN ANGLE T6VAF SS W/CAP T6VAF SS w/cap
110265 125mm 5" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,5WN ANGLE T6VAF SS T6VAF SS
110267 150mm 6" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,6WN ANGLE T6VAF SS T6VAF SS
110269 200mm 8" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,8WN ANGLE T6VAF SS T6VAF SS
110275 25mm 1" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1 WN ANGLE EXP T6VAF-R SS T6VAF-R SS
110275C 25mm 1" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1WN ANGLE EXP T6VAF-R SS W/CAP T6VAF-R SS w/cap
110271 15mm 1/2" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1/2WN ANGLE EXP T6VAF-R SS T6VAF-R SS
110271C 15mm 1/2" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1/2WN ANGLE EXP T6VAF-R SS W/CAP T6VAF-R SS w/cap
108554C 32mm 1-1/4" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1-1/4SW GLOBE T51F W/CAP T51F w/cap
108556 50mm 2" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,2SW GLOBE T51F T51F
108556C 50mm 2" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,2SW GLOBE T51F W/CAP T51F w/cap
108552_1 20mm 3/4" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4SW GLOBE T51F T51F
108552C 20mm 3/4" Socket Weld Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,3/4SW GLOBE T51F W/CAP T51F w/cap
108683 25mm 1" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1SW GLOBE EB T51F.L.C T51F.L.C.
108681 15mm 1/2" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1/2SW EB GL T51F.L.C T51F.L.C.
108684_1 40mm 1-1/2" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/2SW GLOBE EB T51F.L.C T51F.L.C.
108685_1 50mm 2" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,2SW GLOBE EB T51F.L.C T51F.L.C.
110277 32mm 1-1/4" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,1-1/4WN ANG EXP T6VAF-R SS T6VAF-R SS
110281 50mm 2" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2 WN ANGLE EXP T6VAF-R SS T6VAF-R SS
110283 65mm 2-1/2" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,2 1/2WN ANG EXP T6VAF-R SS T6VAF-R SS
110285 80mm 3" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,3 WN ANGLE EXP T6VAF-R SS T6VAF-R SS
110273 20mm 3/4" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,3/4WN ANGLE EXP T6VAF-R SS T6VAF-R SS
110287 100mm 4" Weld Neck Angle Hand Expansion Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Stainless Steel- Mould Steel Stainless Steel- Mould Steel Stainless Steel Alloy Steel HV,4 WN ANGLE EXP T6VAF-R SS T6VAF-R SS
108597 250mm 10" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,10WN GLOBE T5F T5F
108597C 250mm 10" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,10WN GLOBE T5F W/CAP T5F w/cap
108608 250mm 10" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,10WN ANGLE T6F T6F
108608C 250mm 10" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,10WN ANGLE T6F W/CAP T6F w/cap
108682 20mm 3/4" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4SW EB GL T51F.L.C T51F.L.C.
108577 25mm 1" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,1SW GLOBE EB T51F-L T51F-L
108577C 25mm 1" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,1SW GLB EB T51F-L W/CAP T51F-L w/cap
108575 15mm 1/2" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,1/2SW GLOBE EB T51F-L T51F-L
108579 40mm 1-1/2" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,1-1/2SW GLOBE EB T51F-L T51F-L
108578 32mm 1-1/4" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,1-1/4SW GLOBE EB T51F-L T51F-L
108578C 32mm 1-1/4" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,1-1/4SW GLOBE EB T51F-L W/CAP T51F-L w/cap
108580 50mm 2" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,2SW GLOBE EB T51F-L T51F-L
108580C 50mm 2" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,2SW GLOBE EB T51F-L W/CAP T51F-L w/cap
108576 20mm 3/4" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,3/4SW GLOBE EB T51F-L T51F-L
108589 40mm 1-1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/2WN GLOBE T5F T5F
108589C 40mm 1-1/2" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/2WN GLOBE T5F W/CAP T5F w/cap
108600 40mm 1-1/2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/2WN ANGLE T6F T6F
108600C 40mm 1-1/2" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/2WN ANGLE T6F W/CAP T6F w/cap
108588 32mm 1-1/4" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/4WN GLOBE T5F T5F
108588C 32mm 1-1/4" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/4WN GLOBE T5F W/CAP T5F w/cap
108599 32mm 1-1/4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/4WN ANGLE T6F T6F
108599C 32mm 1-1/4" Weld Neck Angle Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,1-1/4WN ANGLE T6F W/CAP T6F w/cap
108598 300mm 12" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,12WN GLOBE T5F T5F
108598C 300mm 12" Weld Neck Globe Hand Shut- Off Valve Standard Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel-Mould Steel Carbon Steel- Mould Steel Carbon Steel Stainless Steel HV,12WN GLOBE T5F W/CAP T5F w/cap
108576C 20mm 3/4" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel V,3/4SW GLOBE EB T51F-L W/CAP T51F-L w/cap
108656 25mm 1" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1SW EB GL T51F-L.C @ T51F-L.C
108658 40mm 1-1/2" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/2SW EB GL T51F-L.C @ T51F-L.C
108657 32mm 1-1/4" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,1-1/4SW EB GL T51F-L.C @ T51F-L.C
108659 50mm 2" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,2SW EB GL T51F-L.C @ T51F-L.C
108655 20mm 3/4" Socket Weld Globe Hand Shut- Off Valve Extended Flanged Bonnet Handwheel CO2 Carbon Steel Carbon Steel Carbon Steel Alloy Steel HV,3/4SW EB GL T51F-L.C @ T51F-L.C
108629_1 25mm 1" Socket Weld Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1SW GLB EXP EB T51F-L-R T51F-L-R
108629C 25mm 1" Socket Weld Globe Hand Expansion Valve Extended Flanged Bonnet With Cap Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1SW GLO EXP EB T51F-L-R W/CAP T51F-L w/cap
108627 15mm 1/2" Socket Weld Globe Hand Expansion Valve Extended Flanged Bonnet Handwheel Ammonia and Halocarbon Carbon Steel Carbon Steel Carbon Steel Stainless Steel HV,1/2SW GLB EXP EB T51F-L-R T51F-L-R

687PDC
687475