Refrigerant Nozzle Kits | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Refrigerant Nozzle Kits

Refrigerant Nozzle Kits

The distributor nozzle creates a pressure drop in the section of the system where it is required to drop the refrigerant pressure down to the saturated temperature and pressure of the evaporator.

Technical Specifications

  • Model Number: Please Configure for Model Number
  • Application: Refrigerant Distributor Nozzle Kit
  • Product Type: Please Configure Part for Type Specification
  • Maximum Operating Pressure: 48.3 bar, 700 psi
Safety Warning

Full Product Description

The two-phase refrigerant flow leaving the TEV enters the distributor nozzle. The nozzle increases the velocity of the two-phase flow, mixing its liquid and vapor components. Furthermore, the nozzle is positioned such that flow is focused onto the dispersion cone, equally dividing the mixture into passageways spaced evenly around the cone. The refrigerant is then conveyed, by the distributor tube, to each evaporator circuit.

Markets:
• Air Conditioning
• Refrigeration – Food Retail
• Refrigeration – Food Service
• Transportation
• Industrial – Food Storage units

Features/Benefits:
• Reliable Sporlan machining Quality.
• Sizes and capacities for most applications.
• Interchangeable nozzle permits custom selection.
• Can be installed in any position.
• Adapts to, and compliments, Sporlan quality expansion valves.
• Can be applied to any make mulit-circuit evaporator coil.

Applications:
• Multi -circuit evaporators in a refrigeration or air conditioning system.

Related Documents

Literature and Reference Materials
Bulletin 20-10 - Sporlan Refrigerant Distributors
×

687PDC
840599