Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Type VA, PA, and VPA, series accumulators have a primary purpose to catch and hold any unused portion of the system charge.
Products | Application | Vessel Size | Connection Size | Volume (Liters) | Tank Capacity | Dry Weight (lbs) | Outside Diameter (mm) | Outside Diameter (inch) | Overall Length (mm) | Overall Length (inch) | Fitting Type |
---|---|---|---|---|---|---|---|---|---|---|---|
469996 | Refrigerant Accumulator | N/A | 3/4" | .851 Liters | 1.9 lbs | N/A | 76 mm | 3" | 383 mm | 8-3/8" | Rotolock |
470049 | Refrigerant Accumulator | 13 3/4" | 5/8" | 1.44 Liters | 59 Ounces | 2.7 LBS | 152 mm | 3" | 387 mm | 15-1/16" | 1 5/8" |
470063 | Refrigerant Accumulator | 13-3/4" | 1-1/8" | 5.66 Liters | 230 Ounces | 12.4 lbs | 152 mm | 6" | 387 mm | 15-1/4" | 2-15/16" |
470065 | Refrigerant Accumulator | 13-3/4" | 1-1/8" | 5.66 Liters | 230 Ounces | 12.4 lbs | 152 mm | 6" | 495 mm | 15-1/4' | 2-15/16" |
470066 | Refrigerant Accumulator | 18" | 1-3/8" | 8.21 Liters | 334 Ounces | 15.9 lbs | 152 mm | 6" | 556 mm | 19-1/2" | 2-15/16" |
470068 | Refrigerant Accumulator | 20-1/4" | 1-5/8" | 8.49 Liters | 346 Ounces | 16.3 lbs | 127 mm | 6" | 287 mm | 21-7/8" | 2-15/16" |
470069 | Refrigerant Accumulator | 9-13/16" | 7/8" | 2.86 Liters | 116 Ounces | 6 lbs | 127 mm | 5" | 327 mm | 11-5/16" | 1-3/4" |
470070 | Refrigerant Accumulator | 11-3/8" | 7/8" | 3.31 Liters | 135 Ounces | 7.7 lbs | 76 mm | 5" | 383 mm | 12-7/8" | 1-3/4" |
470093 | Refrigerant Accumulator | 13-3/4" | 3/4" | 1.44 Liters | 59 Ounces | 2.7 lbs | 76 mm | 3" | 264 mm | 15-1/16" | 1-5/8" |
470106 | Refrigerant Accumulator | 9-3/8" | 1/2" | .96 Liters | 1.16 Ounces | 1.9 lbs | 76 mm | 3" | 264 mm | 10-3/8" | 1-3/4" |
470126 | Refrigerant Receiver | N/A | 3/8" | 6.829 Liters | 15.4 lbs | N/A | 152 mm | 6" | 492 mm | 17-1/8" | Valve |
470127 | Refrigerant Receiver | N/A | 1/2" | 7.708 Liters | 17.4 lbs | N/A | 152 mm | 6" | 619 mm | 19-3/8" | Valve |
470128 | Refrigerant Accumulator | N/A | 1/2" | 9.861 Liters | 22.0 lbs | N/A | 102 mm | 6" | 244 mm | 24-3/8" | Valve |
960119 | Refrigerant Accumulator | 8 -1/2" | 5/8" | 1.73 Liters | 70 Ounces | 4.3 lbs | 102 mm | 4" | 244 mm | 9-5/8" | 1-3/4" |
960120 | Refrigerant Accumulator | 9-1/2" | 3/4" | 1.73 Liters | 70 Ounces | 4.3 lbs | 127 mm | 4" | 101.6 mm | 10- 5/8" | 1-3/4" |
470107 | Refrigerant Accumulator | 9-3/8" | 5/8" | .96 Liters | 1.16 Ounces | 1.9 lbs | 127 mm | 3" | 244 mm | 10-3/8" | 1-3/4" |
470110 | Refrigerant Accumulator | 8-5/16" | 3/4" | 2.41 Liters | 98 Ounces | 5.1 lbs | 127 mm | 5" | 244 mm | 9-5/8" | 1-3/4" |
470111 | Refrigerant Accumulator | 8-1/8" | 7/8" | 2.35 Liters | 96 Ounces | 4.9 lbs | 127 mm | 5" | 287 mm | 9-5/8" | 1-3/4" |
470112 | Refrigerant Accumulator | 10" | 3/4" | 2.91 Liters | 119 Ounces | 6.8 lbs | 127 mm | 5" | 391 mm | 11-5/16" | 1-3/4" |
470115 | Refrigerant Accumulator | 13-13/16 | 7/8" | 4.05 Liters | 165 Ounces | 8.4 lbs | 127 mm | 5" | 438 mm | 15-3/8" | 1-3/4" |
470116 | Refrigerant Accumulator | 15-3/4" | 7/8" | 4.61 Liters | 188 Ounces | 9.6 lbs | 152 mm | 5" | 352 mm | 17-1/4" | 1-3/4" |
470118 | Refrigerant Receiver | 12-5/8" | 7/8" | 5.09 Liters | 207 Ounces | 11.8 lbs | 76 mm | 6" | 171 mm | 13-7/8" | 2-15/16" |
470122 | Refrigerant Receiver | N/A | 1/4" | .708 Liters | 1.6 lbs | N/A | 89 mm | 3" | 283 mm | 6-3/4" | Solder |
470123 | Refrigerant Receiver | N/A | 1/4" | 1.389 Liters | 3.1 lbs | N/A | 127 mm | 3-1/2" | 283 mm | 11-1/8" | Valve |
470124 | Refrigerant Receiver | N/A | 3/8" | 2.918 Liters | 6.6 lbs | N/A | 152 mm | 5" | N/A | 11-1/8" | Valve |
470125 | Refrigerant Receiver | N/A | 3/8" | 4.902 Liters | 11.1 lbs | N/A | 152 mm | 6" | 435 mm | N/A | Valve |