Unloading Valve, Subplate Mounting - Series R4U | Product Series

Filter by

    No filters selected

Port Connection

Maximum Operating Pressure

Pressure Control Range

Pressure Adjustment Control Type

Drain Option

Switching Option

Input Voltage

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Unloading Valve, Subplate Mounting - Series R4U

Unloading Valve, Subplate Mounting - Series R4U

Subplate mounted unloading valves series R4U are used to unload a circuit at low pressure.

Technical Specifications

  • Frequency: N/A, 50/60 Hz
  • Mounting Type: Subplate mounting
  • Operation Type: Pilot
  • Actuation Type: Manually
  • Weight: 2.7 to 7.7 Depending on Size and Configuration
  • Product Series: Pressure valve
  • Maximum Flow Rate: N/A
  • Flow Rate: Depending on size, 150 - 650 L/min
  • Maximum Operating Pressure: Port A, X 350 BAR; port B, Y depressurized bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR, FPM
  • Maximum Pressure Setting: 105, 210, 350 bar
  • For Fluid Type: Hydraulic oil according to DIN 51524, Water glycol
  • Body Material: Cast iron
Safety Warning

Full Product Description

Parker subplate mounted unloading valves series R4U are exceptional – both in function and design – even under high flow conditions. Pacemaking in design, these valves offer improved features.

The pilot operated R4U valves are used to unload a circuit at low pressure. The mechanically adjustable pressure signal to unload the main stage has to be applied to port X. The pressure differential between opening and closing is nominal 15 or 28 % of the setting pressure:
• 28 % for pressure stages 105 and 210 bar
• 15 % for pressure stage 350 bar

Typical applications are unloading of pumps in an accumulator circuit or unloading of the low pressure stage of a double pump. The R4U is available with an electrical vent valve for unpressurized circulation.

Markets:
• Industrial

Features/Benefits:
• High performance - maximum adjustable pressure of 350 bars and a flow capacity ranging from 150 l/min to 650 l/min
• Pilot stage design reduces pressure overshoot and cracking flow to a minimum - thus reducing heating, power and production losses in high pressure operation
• Precise adjustment and quick response - eliminate pressure variation and system shocks
• Short delivery time - no warehousing necessary
• 3 pressure stages - for sensitive control
• 2 vent valve functions
• 3 adjustment modes:
    - hand knob
    - acorn nut with lead seal
    - cylinder lock

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Port Connection Maximum Operating Pressure Pressure Control Range Pressure Adjustment Control Type Drain Option Switching Option Input Voltage Seal Material
026-36110-H NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U03-5311009GAGA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 205 VDC NBR
R4U03-5311009W30A5 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 110/120 VAC FPM
026-56299-H NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
016-65107-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal N/A N/A NBR
R4U03-5311109G0QA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
016-84529-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line external from subplate N/A N/A NBR
R4U03-53111A5 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line external from subplate N/A N/A FPM
026-41395-H NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
016-91943-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line internal N/A N/A NBR
R4U03-5313111G0QA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line external from subplate Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
016-95935-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line external from subplate N/A N/A NBR
026-46844-H NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U03-5331011G0QA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
016-85322-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal N/A N/A NBR
016-85322-5 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal N/A N/A FPM
R4U03-5331109G0QA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U03-5331109W30A5 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 110/120 VAC FPM
016-88472-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate N/A N/A NBR
R4U03-5333009G0QA5 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC FPM
016-88646-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal N/A N/A NBR
026-75613-H NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
056-40319-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line external from subplate N/A N/A NBR
R4U03-53340A1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Cylinder lock Drain line internal N/A N/A NBR
026-52782-H NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U03-5351009W30A1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
R4U03-5351011G0QA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
016-65059-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal N/A N/A NBR
R4U03-5351109G0QA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U03-5351109GARA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 98 VDC NBR
R4U03-5351109W30A1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
016-84354-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate N/A N/A NBR
056-40016-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 98 VDC NBR
R4U03-5353011G0QA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
026-27845-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal N/A N/A NBR
016-86456-0 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line external from subplate N/A N/A NBR
R4U06-5311009G0QA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U06-5311009W30A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
026-36115-S NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 230/240 VAC NBR
R4U06-5311011G0QA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
R4U06-5311011W30A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 110/120 VAC NBR
016-65270-0 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal N/A N/A NBR
026-41060-H NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
016-95016-0 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line external from subplate N/A N/A NBR
026-47200-H NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
026-41239-B NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
016-95436-0 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line internal N/A N/A NBR
026-36929-H NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
026-36929-G NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 12 VDC NBR
026-36116-B NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
026-36116-S NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 230/240 VAC NBR
R4U06-5331011G0QA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
R4U06-5331011W31A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 230/240 VAC NBR
016-85324-0 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal N/A N/A NBR
016-85324-5 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal N/A N/A FPM
026-41061-H NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U06-53311A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate N/A N/A NBR
016-86149-5 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate N/A N/A FPM
R4U06-5333009GAGA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 205 VDC NBR
R4U06-5333009GARA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 98 VDC NBR
026-57687-H NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U06-5333011G0QA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
R4U06-5333011W31A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 230/240 VAC NBR
026-27629-0 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal N/A N/A NBR
R4U06-5351009G0QA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U06-5351009W31A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 230/240 VAC NBR
R4U06-5351011W30A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 110/120 VAC NBR
016-65269-0 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal N/A N/A NBR
R4U06-53510A5 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal N/A N/A FPM
R4U06-5351109G0QA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
016-95286-0 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate N/A N/A NBR
026-55758-H NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U06-5353009W31A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 230/240 VAC NBR
056-40145-H NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
R4U06-53530A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal N/A N/A NBR
026-56260-0 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line external from subplate N/A N/A NBR
026-36119-H NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
026-36120-B NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
026-36121-H NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
016-80279-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal N/A N/A NBR
R4U10-5311109G0QA1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
026-20626-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line external from subplate N/A N/A NBR
026-36122-H NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U10-5313009G0RA1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 12 VDC NBR
026-42541-B NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
026-27116-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Acorn nut with lead seal Drain line internal N/A N/A NBR
026-36932-H NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
026-36932-G NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 12 VDC NBR
R4U10-5331009W30A1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
R4U10-5331009W31A1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 230/240 VAC NBR
R4U10-5331011W31A1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 230/240 VAC NBR
016-85050-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal N/A N/A NBR
016-85050-5 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal N/A N/A FPM
R4U10-5331109G0QA1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
026-46502-U NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 230/240 VAC NBR
056-40340-B NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate Vent function: solenoid activated, unpressurized circulation 110/120 VAC NBR
016-95122-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate N/A N/A NBR
026-38804-A NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 205 VDC NBR
056-40174-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 98 VDC NBR
026-52361-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line internal N/A N/A NBR
026-95769-H NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U10-5351009GARA1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 98 VDC NBR
R4U10-5351009W30A1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
R4U10-5351011G0QA1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
016-80284-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal N/A N/A NBR
R4U10-5351109G0QA1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
R4U10-5351109W30A1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
R4U10-5351109W31A1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 230/240 VAC NBR
R4U10-53511A1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line external from subplate N/A N/A NBR
056-40041-H NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 24 VDC NBR
056-40421-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid not active, unpressurized circulation 98 VDC NBR
R4U10-5353011G0QA5 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC FPM
026-96641-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line internal N/A N/A NBR
026-95629-0 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line external from subplate N/A N/A NBR
R4U06-53540A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Cylinder lock Drain line internal N/A N/A NBR
R4U03-5311009GARA1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 98 VDC NBR
026-71118-H NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Acorn nut with lead seal Drain line external from subplate Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
R4U06-5331209W30A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 110/120 VAC NBR
026-66068-A NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid not active, unpressurized circulation 205 VDC NBR
R4U06-5351011G0QA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
R4U06-5351011W31A1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 230/240 VAC NBR
R4U10-5311109W31A1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Hand knob Drain line external from subplate Vent function: solenoid not active, unpressurized circulation 230/240 VAC NBR
R4U10-53140A1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 105 bar Cylinder lock Drain line internal N/A N/A NBR
R4U10-5331011G0QA1 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 24 VDC NBR
R4U10-53311A5 NG32 / CETOP 10 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line external from subplate N/A N/A FPM
R4U03-5331011W30A1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 110/120 VAC NBR
R4U03-5331011W31A1 NG10 / CETOP 05 Port A, X 350 BAR; port B, Y depressurized 210 bar Hand knob Drain line internal Vent function: solenoid activated, unpressurized circulation 230/240 VAC NBR
R4U06-5353111G0QA1 NG25 / CETOP 08 Port A, X 350 BAR; port B, Y depressurized 350 bar Acorn nut with lead seal Drain line external from subplate Vent function: solenoid activated, unpressurized circulation 24 VDC NBR

687PDC
687478