Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Subplate mounted sequence valves series R4S enable a hydraulic system to operate in a pressure sequence.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
DIN ISO 9001:2015 Certificate ISDE |
Position Paper ISDE 2006/42/EC and EN ISO 13849 |
Products | Port Connection | Pressure Control Range | Pressure Adjustment Control Type | Seal Material |
---|---|---|---|---|
016-65143-0 | NG10 / CETOP 05 | 105 bar | Hand knob | NBR |
016-91958-0 | NG10 / CETOP 05 | 105 bar | Acorn nut with lead seal | NBR |
016-84968-0 | NG10 / CETOP 05 | 210 bar | Hand knob | NBR |
R4S03-53311A5 | NG10 / CETOP 05 | 210 bar | Hand knob | FPM |
026-20851-0 | NG10 / CETOP 05 | 210 bar | Acorn nut with lead seal | NBR |
016-65060-0 | NG10 / CETOP 05 | 350 bar | Hand knob | NBR |
R4S03-53511A5 | NG10 / CETOP 05 | 350 bar | Hand knob | FPM |
016-91957-0 | NG25 / CETOP 08 | 105 bar | Acorn nut with lead seal | NBR |
016-65371-0 | NG25 / CETOP 08 | 105 bar | Hand knob | NBR |
026-22930-0 | NG25 / CETOP 08 | 210 bar | Acorn nut with lead seal | NBR |
016-84969-0 | NG25 / CETOP 08 | 210 bar | Hand knob | NBR |
016-65370-0 | NG25 / CETOP 08 | 350 bar | Hand knob | NBR |
016-80201-0 | NG25 / CETOP 08 | 350 bar | Acorn nut with lead seal | NBR |
016-65370-5 | NG25 / CETOP 08 | 350 bar | Hand knob | FPM |
016-80219-0 | NG32 / CETOP 10 | 105 bar | Hand knob | NBR |
016-86017-0 | NG32 / CETOP 10 | 105 bar | Acorn nut with lead seal | NBR |
016-85567-0 | NG32 / CETOP 10 | 210 bar | Hand knob | NBR |
026-56107-0 | NG32 / CETOP 10 | 210 bar | Acorn nut with lead seal | NBR |
016-86437-0 | NG32 / CETOP 10 | 350 bar | Hand knob | NBR |
056-40086-5 | NG32 / CETOP 10 | 350 bar | Acorn nut with lead seal | FPM |
R4S10-53341A1 | NG32 / CETOP 10 | 210 bar | Cylinder lock | NBR |
R4S10-53341A5 | NG32 / CETOP 10 | 210 bar | Cylinder lock | FPM |