PVC Fire Extinguisher Booster Hose, Series 167 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PVC Fire Extinguisher Booster Hose, Series 167

PVC Fire Extinguisher Booster Hose, Series 167

PVC Fire Extinguisher Booster Hose is designed for use in portable fire extinguisher units to 150°F and 250 psi, Series 167

Technical Specifications

  • Maximum Operating Pressure: 1.72 MPa, 17.2 bar at 20°C, 250 psi
  • Cover Material: Blended PVC
  • Application: Chemical Transfer
  • Media: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Inside Diameter: 3/8 to 1/2 inch, 9.5 to 12.7 mm
  • Hose Reinforcement Material: 2 Plies of Textile
  • Outside Diameter: 0.670 to 0.820 inch, 17.0 to 20.8 mm
  • Size: -6 to -8
  • Nominal Hose Inside Diameter: DN10 to 15
  • Cover Color: Black
  • Cover Structure: Smooth
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Weight: 13.4 to 18.2 lb/ft, 19.5 to 27 kg/m
  • Minimum Bend Radius: n/a
  • Hose Inner Tube Material: Black 72A Durometer, Blended PVC 72A Durometer
Safety Warning

Full Product Description

Parker's Series 167 PVC Fire Extinguisher Booster Hose is flexible and kink resistant for easy handling and reliable service in an emergency. The hose is manufactured to close tolerances, eliminating the need for multiple coupling components and reducing labor costs in high volume assembly operations. The hose is resistant to abrasion, ozone and weathering for maximum performance.

Markets:
• Fire Suppression
• General Industrial

Features/Benefits:
• Tube: Black blended PVC, 72A durometer for durability to -65°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black blended PVC, 72A durometer for abrasion resistance, durability and flexibility.

Applications:
-media
• Fire suppression chemicals
• Water
-usage
• Assembly lines
• Commercial and retail facilities
• Fabrication and manufacturing facilities
• Residences

Industry Standards:
• UL92

Safety/Technical:
• Dimensions can be adjusted to accommodate customer couplings. Contact your local distributor for information.

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
167-06008 3/8 250 at 68F
167-08008 1/2 250 at 68F

687PDC
687583