Pump Tubing | Product Series

Filter by

    No filters selected

Available for Online Purchase

Tube Bundle Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pump Tubing

Pump Tubing

The Parker BTX-Connect Tubing Assembly is an addition to the pump when parallel flow is needed.

Full Product Description

The Parker BTX-Connect Tubing Assembly is an addition to the pump when parallel flow is needed.

Markets:
• Clincal Diagnostics
• Analytical Chemistry
• Respiratory
• Patient Therapy
• Air Quality Measurement
• Scent Marketing

Features/Benefits:
• Up to 15k hours of continuous operation
• “Connected” brushless motor with digital communication control and monitoring available
• Fail-safe design with over-current, stall, and over-temperature shut-down
• Optimized pump balancing for ultra-low vibration
• Lower cost brush motor and long life brushless available
• Best in class high efficiency slotless BLDC options

Applications:
• Point of Care Diagnostics
• Negative Pressure Wound Therapy
• Compression Therapy
• Medical Simulation
• Scent Dispersion
• DVT Prevention
• Digital Ink Jet Printing
• In Vitro Diagnostics
Products Tube Bundle Type
01881-KT Parallel Tubing

687PDC
687821