High Pressure PTFE Hose | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Dash Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure PTFE Hose

High Pressure PTFE Hose

PTFE High Pressure Hydraulic Hose Assemblies have exceptional chemical compatibility, resist moisture, and handle pressures up to 5,500 psi. They are designed for high temp hydraulics,chemical transfer, and compressor discharge applications.

Technical Specifications

  • Design Factor: 4
  • Cover Color: n/a
  • Media: Air, Chemicals, Chemicals, Food & Beverage, Industrial Fluids, Water
  • Specifications Met: n/a
  • Compatible Fitting: 94 Series, 95 Series
  • Inside Diameter: 15/64 to 29/32 inch, 6 to 23 mm
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Pressure: 276 to 379 bar, 310 - 379 bar, 27.6 to 37.9 MPa, 4000 to 5500 psi
  • Application: Adhesive Dispensing, Chemical Transfer, Compressed Air/Gases, Foam Mixers, High Temperature Hydraulics
  • Hose Reinforcement Material: Braid of Stainless Steel
  • Weight: 0.11 to 10.30 lb/ft, 0.16 to 10.93 kg/m, varies
  • Product Style: Static Dissipative
  • Minimum Bend Radius: 2-1/2 to 9-5/8 inch, 64 to 245 mm
  • Outside Diameter: 0.490 inch, 0.500 inch, 0.620 inch, 0.625 inch, 0.730 inch, 0.750 inch, 0.910 inch, 0.990 inch, 1.080 inch, 1.250 inch, 1.360 inch, 12.5 to 34.5 mm
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Size: -4 to -16
  • Cover Material: n/a
  • Vacuum Pressure Rating: 28.0 Inch-Hg, 711.2 mm-Hg
  • Hose Type: PTFE Hose, High Pressure Smoothbore

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's PTFE High Pressure Hydraulic Hose Assemblies have excellent chemical compatibility, resist moisture, and handle working pressures as high as 5,500 psi while maintaining peak flow rates. The PTFE braided hose assemblies have a static dissipating liner to provide a path of continuity to the end fittings for applications where flow-induced electrostatic charges could occur and potentially damage the hose assembly and surrounding environment. The 944B and 955B PTFE hoses are manufactured with a heavy wall of PTFE that has excellent compatibility with a variety of media, including corrosive chemicals such as acids and newer hydraulic fluids. They also meet qualifications and expectations that are often required for successful operating in general hydraulics, compressed air/gases and chemical transfer applications.

The stainless steel wire braided hose minimizes volumetric expansion in hydraulic service and the assemblies feature low friction, which minimizes pressure drops and deposits as well. Review the literature listed under the Product Support tab for more information regarding Parflex PTFE High Pressure Hydraulic Hose assemblies.

Markets:
• Fluid Handling
• Industrial
• Transportation
• Military

Features/Benefits:
• High temperature hydraulic hose
• Excellent chemical compatibility for reliable transfer of chemicals
• Resists moisture for added protection
• Low friction minimizes pressure drops and deposits
• PTFE hoses are braided which allows for better flexibility and a tighter bend radius in the finished hose while maintaining high continuous working pressures
• Reinforcement with 304 Stainless Steel wire braid minimizes volumetric expansion in hydraulic service applications

Applications:
• High temperature hydraulic applications
• Chemical transfer
• Compressor discharge
• Compressed air/gases
• Ground support

Technical Specifications:
• Working and burst pressures rated at 73°F (23°C)
• Factory-made hose assemblies only
• 955B - Not suggested for steam-cold water cycling applications
• Hose I.D. is nominal

Related Documents

×
Products Maximum Working Pressure (psi) Dash Number
944B-6 4,500 -6
944B-8 4,500 -8
944B-10 4,000 -10
944B-12 4,000 -12
944B-16 4,000 -16
955B-4 5,500 -4
955B-6 5,500 -6
955B-8 5,500 -8
955B-10 5,500 -10
955B-12 5,500 -12
955B-16 5,500 -16

687PDC
687563