Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
12, 24, 36 and 60 month service kits and replacement parts for Parker nitrogen gas generators.
Communities, Blogs & Industry Links |
---|
Support Library - Analytical Gas Knowledge and Resource Centre |
Literature and Reference Materials |
---|
Chromatography Product Brochure |
Chromatography Product Brochure |
Chromatography Product Brochure |
Chromatography Product Brochure |
Products | Contains | Model Number | Kit Type |
---|---|---|---|
606280162 | MIST–X 150 silencer. | MIDIGAS | 12 Month Exhaust Silencer |
606500004 | Air inlet valves (606500013), N2 to buffer tank valves (606500019), exhaust valves (606500014), control valves (606500170), outlet valves (606500010) and equalisation valves (606500011). | MAXIGAS | 36 Month Valve Overhaul Kit (without Analyser) |
606500005 | Air inlet valves (606500013), N2 to buffer tank valves (606500019), exhaust valves (606500014), control valves (606500170), outlet valves (606500010) and equalisation valves (606500011). | MAXIGAS | 36 Month Valve Overhaul Kit (with Analyser) |
606500010 | Outlet valve (x1) | MIDIGAS | Outlet Valve Kit |
606500011 | Cylinder valves (x2), associated o-rings and fixing screws. | MAXIGAS | Outlet Valve Kit |
606500013 | Cylinder valves (x2), associated o-rings and fixing screws. | MAXIGAS | Air Inlet Valve Kit |
606500014 | Cylinder valves (x2), valve stem (x2), associated o-rings and fixing screws. | MAXIGAS | Exhaust Valve Kit |
606500019 | Cylinder valves (x2), associated o-rings and fixing screws. | MAXIGAS | Buffer Tank Valve Kit |
606500168 | 6-Bank solenoid valve, fixing screws and adaptor plate. | MAXIGAS | Control Valve Kit (Without Equalization) |
606500170 | 7-Bank solenoid valve, fixing screws and adaptor plate. | MAXIGAS | Control Valve Kit (With Equalization) |
606510003 | Air inlet valves (x2) (608330002), exhaust valves (x2)(608330002) and outlet valves (x2)(606500010). | MIDIGAS | 24 Month Valve Overhaul Kit (with Analyser) |
606510005 | Air inlet valves (x2) (608330002), exhaust valves (x2)(608330002) and outlet valves (x1)(606500010). | MIDIGAS | 24 Month Valve Overhaul Kit (without Analyser) |
608330002 | Air inlet or exhaust valves (x2). | MIDIGAS | Air Inlet Valve Kit / Exhaust Valve Kit |
608620090 | Exhaust silencer element. | MAXIGAS | 12 month Exhaust Silencer |
M12.EST.0001 | Exhaust silencer element, P025AO dust filter element and inline filter. | NITROSource PSA | 12 Month EST Service Kit |
M12.N2C.0001 | Mist-X 150 silencer and P010AO dust filter element. | NITROSource Compact | 12 month N2 Compact Service |
M12.NONEST.0001 | Exhaust silencer and P025AO dust filter element. | NITROSource PSA | 12 Month Non EST Service Kit |
M24.N2C.0001 | Outlet valves (x2), air inlet valves (x2) and and exhaust valves (x2). | NITROSource Compact | 24 Month Valve Overhaul Kit (with Analyser) |
M24.N2C.0002 | Outlet valves (x1), air inlet valves (x2) and and exhaust valves (x2). | NITROSource Compact | 24 Month Valve Overhaul Kit (without Analyser) |
M24.PCT.0002 | 02 % Cell and wiring. | ALL PSA | 24 Month % Oxygen Cell Kit |
M24.PPM.0002 | 02 PPM Cell and wiring. | ALL PSA | 24 Month PPM Oxygen Cell Kit |
M36.STD.0001 | 8 Bank solenoid valve, | NITROSource PSA | 36 Month Standard Service Kit |
M60.STD.0001 | 40 x 25mm stroke cylinders (x6), over moulded valve discs and guides (x6), 50 x 100mm stroke cylinders (x2), valve discs (x2 sets), valve bonnets (x2), assorted o-rings and fixing screws | NITROSource PSA | 60 Month Standard Service Kit |
020AO | Please check the filter housing model number for the element required. | MAXIGAS 104 | 12 month Dust Filter |
025AO | Please check the filter housing model number for the element required. | MAXIGAS 106-120 | 12 month Dust Filter |
P010AO | P010AO Filter Element | NITROSource Compact / MIDIGAS | 12 Month Dust Filter |
159.003569 | - | NITROSource HiFluxx Main | Maintenance Kit |
159.003570 | - | NITROSource HiFluxx Sub | Maintenance Kit |
159.003754 | - | NITROFlow Basic Mobile | Maintenance Kit |
159.005574 | Oxygen Sensor 4-20 MA | NitroFlow Lab | Oxygen Sensor |
159.005575 | Compressor | NITROFlow LP-HP 230/50 OF322 | Compressor Kit |
159.005576 | Compressor | NITROFlow LP-LP 230/50 OF312 | Compressor Kit |
FMAXIGAS.PCT.0001 | Oxygen Analyser Assembly | MAXIGAS % Models | O2 Retrofit Assembly |
FMAXIGAS.PPM.0001 | Oxygen Analyser Assembly | MAXIGAS ppm Models | O2 Retrofit Assembly |
FMIDIGAS.PCT.0002 | Oxygen Analyser Assembly | MIDIGAS % Models | O2 Retrofit Assembly |
FMIDIGAS.PPM.0002 | Oxygen Analyser Assembly | MIDIGAS ppm Models | O2 Retrofit Assembly |
FNSOURCE.PCTEST.0001 | Oxygen Analyser Assembly | NITROSource PSA % EST Models | O2 Retrofit Assembly |
FNSOURCE.PCTOUT.0001 | Oxygen Analyser Assembly | NITROSource PSA % Outlet Models | O2 Retrofit Assembly |
FNSOURCE.PPMEST.0001 | Oxygen Analyser Assembly | NITROSource PSA ppm EST Models | O2 Retrofit Assembly |
FNSOURCE.PPMOUT.0001 | Oxygen Analyser Assembly | NITROSource PSA ppm Outlet Models | O2 Retrofit Assembly |