PRO-SHIELD 7168 SILVER FILLED POLYURETHANE ELECTRICALLY CONDUCTIVE INK | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PRO-SHIELD 7168 SILVER FILLED POLYURETHANE ELECTRICALLY CONDUCTIVE INK

PRO-SHIELD 7168 SILVER FILLED POLYURETHANE ELECTRICALLY CONDUCTIVE INK

Parker Chomerics PRO-SHIELD 7168 is a high temperature, single component, silver-filled polyurethane electrically conductive ink designed to provide EMI shielding and electrical grounding on plastic and composite substrates.

Technical Specifications

  • Polymer Material Options: Polyurethane
  • Filler Material: Silver
  • Color: Silver
  • Specific Gravity: 1.67
  • Volume Resistivity: 0.00015 Ω-cm
  • Shelf Life: 9 Months
  • Weight: 100 g
Safety Warning

Full Product Description

Parker Chomerics PRO-SHIELD 7168 is a one-component electrically conductive ink designed specifically for EMI shielding of copper/Kapton* flexible circuit laminates and for printing circuits on Kapton film.

Upon cure, this coating exhibits excellent adhesive properties, a high degree of flexibility, thermal stability, high conductivity and superior peel strength.

PRO-SHIELD 7168 coating can be applied by spraying or silk-screening methods, and can withstand wave solder temperatures above 500°F without losing any of its exceptional properties.

This coating may be silk-screened as is. If thinning is desired, the coating may be thinned with DBE (Dibasic Ester).

Features/Benefits:
• Easy to use, ready to apply
• One component
• Silver filled
• High degree of flexibility
• Withstands wave solder temperatures more than 500°F (262°C)

Typical Applications:
• Life science equipment
• Test equipment
• Communication devices
• Cellphones and laptops
• Consumer electronics
• Aerospace applications
• Drones and other RC vehicles

Related Documents

×
Products Size
90-00-7168-0000 125 mL Bottle

687PDC
179336