PRO-SHIELD 7128 Electrically Conductive Silver Polyester Paint | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PRO-SHIELD 7128 Electrically Conductive Silver Polyester Paint

PRO-SHIELD 7128 Electrically Conductive Silver Polyester Paint

Parker Chomerics PRO-SHIELD 7128 is a silver-filled, high performance polyester coating that provides superb EMI shielding and a very thin dry film thickness.

Technical Specifications

  • Surface Resistivity: <= 0.015 Ω/square
  • Noise Shielding Level: > 85 dB (Avg)
  • Operating Humidity: Anti-Corrosion
  • Substrate Type: Composite
  • Weight: 900 g, 3600 g
Safety Warning

Full Product Description

Parker Chomerics PRO-SHIELD 7128 is a high performance, silver-filled polyester electrically conductive ink designed to provide premium shielding performance at a reasonable price.

PRO-SHIELD 7128 has a specially formulated flexible polymer system which “lays down” smoothly when sprayed to provide complete EMI shielding coverage at very thin coating thicknesses. Its flexibility makes it especially attractive for conductive coating of parts with tight geometries.

Features and Benefits:
• Flexible coating which provides great adhesion to a variety of substrates
• Excellent wettability allows for uniform coating application at thin dry film thicknesses (< 0.001”)
• One component solution, no measuring and mixing of components is required
• Designed for high volume spray applications
• Exceptional working life (required elevated temperature heating)
• High EMI shielding properties (>85 dB) due to pure silver flake filler
• Flexible coating which provides great adhesion to a variety of substrates
• No primer required
• Exceptional working life at room temperature. Cures only when heated, i.e., greater than 74°C (165°F).

Typical Applications:
• Life science equipment
• Test equipment
• Communication devices
• Cellphones and laptops
• Consumer electronics
• Aerospace applications
• Drones and other RC vehicles

Related Documents

×
Products Size
90-04-7128-0000 Quart
90-03-7128-0000 Gallon

687PDC
179336