PRO-SHIELD 7118 Electrically Conductive Silver Epoxy Paint | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PRO-SHIELD 7118 Electrically Conductive Silver Epoxy Paint

PRO-SHIELD 7118 Electrically Conductive Silver Epoxy Paint

Parker Chomerics PRO-SHIELD® 7118 is a silver filled electrically conductive two component epoxy coating designed to provide the highest level of EMI shielding and grounding for electronics.

Technical Specifications

  • Surface Resistivity: < 0.1 Ω/square
  • Noise Shielding Level: 70 to 89 dB (Avg)
  • Operating Humidity: Anti-Corrosion
  • Substrate Type: Composites
  • Weight: 450 g, 900 g
Safety Warning

Full Product Description

Parker Chomerics PRO-SHIELD® 7118 is a silver filled electrically conductive two component epoxy coating designed to provide the highest level of EMI shielding and grounding for electronics. With its tough epoxy polymer chemistry, PRO-SHIELD 7118 exhibits good electrical and mechanical stability in harsh environments. Formulated using VOC exempt solvents, PRO-SHIELD 7118 is an environmentally friendly choice to solve your EMI shielding issues.

Great adhesion to the following substrates:
• Metals
• Plastics
• Composites

Features and Benefits:
• Two component epoxy
• Color – silver copper
• Pot Life – 4 hrs at room temperature
• Cure – 168 hrs at room temperature or 4 hrs at room temperature followed by 1 hr at 125C (257F)
• Surface Resistivity: < 0.25 ohm/sq
• Shielding Effectiveness: 60+ dB

Applications:
• Medical devices
• Electronic assemblies or enclosures
• Industrial cabinets
• Access panels
• Telecom Infrastructure
• Engine Control Modules (ECMs)
• Portable electronics

For best adhesion, PRO-SHIELD 7118 should be applied to a clean, dry, and oil free surface. Click here for more information on the proper application of conductive coatings and potential primers.

Related Documents

×
Products Size
90-01-7118-0000 Pint - 2 component kit
90-04-7118-0000 Quart - 2 component kit
90-03-7118-0000 Gallon - 2 component kit

687PDC
179336