Primer Bulbs | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Primer Bulbs

Primer Bulbs

Parker's primer bulbs have been manufactured for various lawn and turf applications as well as small engine marine applications. Parker can offer quality colored materials that will last in your application and make your primer bulb easily identifiable.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: Turf Care
  • Application: Fuel and Carburetor
  • Durometer: 45 to 90 Shore A
Safety Warning

Full Product Description

Primer bulbs are key when it comes to small engines and efficient starting. Parker has manufactured primer bulbs for the lawn and turf industry as well as marine applications. From a single finger to full hand pumping primer bulbs we can manufacture to the size you need for your application to run smoothly.

Utilizing Parker's high strength materials can give your primer bulb the life it needs to keep your small engine running. With the ability to use various colored materials we can give you that signature color or easy identifier for your application.

Related Documents

Compliance, Certifications & Safety
REACH, SVHC, and Stockholm Convention Compliance
Communities, Blogs & Industry Links
Parker's Sealing and Shielding blog
Contact & Support Information
Application Data Sheet (ADS)
×
Products

687PDC
687519