Pressure Regulator - R45 Series (Miniature, Air/Water Service) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Regulator - R45 Series (Miniature, Air/Water Service)

Pressure Regulator - R45 Series (Miniature, Air/Water Service)

R45 non-modular mini plastic regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. R45 provides quick and accurate pressure regulation for the majority of industrial applications.

Technical Specifications

  • Product Type: Miniature Regulator
  • Port Size: 1/4" | 3/8"
  • Gauge Port Size: 1/4"
  • Port Type: NPT | BSPP
  • Maximum Inlet Pressure Rating: 150 psig, 10 bar
  • Operating Temperature: +40° to +125 °F, +4° to +52° °C
  • Pressure Control Range: 1 to 25 | 1 to 60 | 2 to 125 psig, 0 to 1.7 | 0 to 4 | 0 to 8 bar
  • Flow Rate: 35 SCFM, 35 dm3/sec
  • Body Material: Acetal
  • Seal Material: Nitrile
  • Weight: 0.25 lb, 0.11 kg
Safety Warning

Full Product Description

Parker R45 non-modular, mini plastic regulators provide a convenient and lower cost method to reduce supplied air pressure to a desired outlet increasing performance. They provide quick response and accurate pressure regulation for the most demanding industrial applications. They are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation.

For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself.

Markets:
• Factory Automation
• Heavy Industries

Features/Benefits:
• Low cost method to reduce water pressure

Applications:
• Industrial applications requiring reduced pressure for energy conservation
• Water Circuit Control

Related Documents

×
Products

687PDC
687577