Pressure Regulator - R34 Series (Miniature) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Regulator - R34 Series (Miniature)

Pressure Regulator - R34 Series (Miniature)

R34 non-modular mini regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. R34 provides quick and accurate pressure regulation for the majority of industrial applications.

Technical Specifications

  • Product Type: Miniature Regulator
  • Port Size: 1/8" | 1/4"
  • Gauge Port Size: 1/4"
  • Port Type: NPT | BSPP
  • Maximum Inlet Pressure Rating: 300 psig, 20 bar
  • Operating Temperature: -40° to +150 °F, -40° to +65.5° °C
  • Pressure Control Range: 1 to 30 | 1 to 60 | 2 to 125 psig, 0 to 2 | 0 to 4 | 0 to 8 bar
  • Flow Rate: 17 | 19 SCFM, 8 | 9 dm3/sec
  • Body Material: Aluminum
  • Seal Material: Nitrile
  • Weight: 0.25 lb, 0.11 kg
Safety Warning

Full Product Description

R34 non-modular mini regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. They are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation.

For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself.

Markets:
• Heavy Industries
• Transportation

Features/Benefits:
• Space and weight savings (light weight, compact size)
• Quick response and accurate pressure regulation of pneumatic system air
• Easy to design to your application

Applications:
• Beverage dispensers
• General regulation of air
• Tractor/Truck Trailers

Related Documents

×

687PDC
687577