Pressure Regulator - P3A-R Series (Miniature) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Regulator - P3A-R Series (Miniature)

Pressure Regulator - P3A-R Series (Miniature)

P3A-R non-modular mini plastic regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. P3A-R provides quick and accurate pressure regulation for the majority of industrial applications.

Technical Specifications

  • Product Type: Miniature Regulator
  • Port Size: 1/8" | 1/4"
  • Gauge Port Size: 1/8"
  • Port Type: NPT Female
  • Maximum Inlet Pressure Rating: 120 psig, 8.3 bar
  • Operating Temperature: +32° to +125 °F, 0° to +52° °C
  • Pressure Control Range: 1 to 15 | 1 to 30 | 1 to 60 | 2 to 110 psig, 0 to 1 | 0 to 2 | 0 to 4 | 0 to 8 bar
  • Flow Rate: 13 | 15 SCFM, 6 | 7 dm3/sec
  • Body Material: Plastic
  • Seal Material: Nitrile
  • Weight: 0.23 lb, 0.1 kg
Safety Warning

Full Product Description

P3A-R non-modular mini plastic regulators provide a convenient and low cost method to reduce a supplied air pressure to desired outlet pressure. They provide quick response and accurate pressure regulation for the most demanding industrial applications. They are generally used in a wide variety of applications where reduced pressure is highly desirable for energy conservation, safety requirements, air circuit control and air instrumentation.

For specific flow and space restricted applications, this product can provide a solution that does not sacrifice performance. Pressure regulators transform a fluctuating air supply to a relatively constant reduced air pressure within the operating range of the regulator itself.

Markets
• General Industrial
• Factory Automation
• Automotive

Features/Benefits
• Quick response
• Accurate pressure regulation
• Easy to design to your application

Applications
• General Assembly
• Packaging
• Conveyance
• General Pneumatics

Additional Information
• Product Type: Miniature Regulator
• Port Size: 1/8", 1/4"
• Gauge Port: 1/8"
• Port Type: NPT
• Maximum Inlet Pressure (PSIG): 120
• Maximum Inlet Pressure (bar): 8.3
• Operating Temperature (°F): 32° to 125°
• Operating Temperature (°C): 0° to 52°
• Pressure Control Range (PSIG): 1 to 15 | 1 to 30 | 1 to 60 | 5 to 110
• Pressure Control Range (bar): 0 to 1 |0 to 2 | 0 to 4 | 0 to 8
• Flow Rate (SCFM): 13 | 15
• Flow Rate (dm³/s): 6 | 7
• Body Material: Plastic
• Seal Material: Nitrile
• Weight (lb): 0.23
• Weight (kg): 0.1

Related Documents

×
Products

687PDC
687577