Pressure-Regulating Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure-Regulating Valves

Pressure-Regulating Valves

Pressure-regulating valve is a control valve that reduces the input pressure of a fluid to a required value at its output. Alternatively, it is a valve that works in a way that at a certain pressure, it automatically stops the flow of a liquid.

Technical Specifications

  • Operating Temperature: -65° to +400 °F
  • Pressure Rating: 1 psi to 150 psi Designed to meet requirements psi
  • Materials of Construction: Stainless steel or aluminum for hot turbine engine oil; composite or thermoplastic for working fluids like water
  • For Fluid Type: Custom designed to handle turbine oil, fuel, hydraulic fluid, or even water
  • Cycles per Lifetime: 50,000 to 60,000 (30 year life)
Safety Warning

Full Product Description

Parker Aerospace’s pressure-regulating valves are traditional, poppet-style valves of unique shape, size, and function that are custom designed to meet requirements. They have custom fittings to adapt to the application interface.

With flow analysis and predictive modeling, Parker Aerospace custom designs these pressure regulating valves for applications that range from 1 psi to 150 psi. Typically, they are made from stainless steel or aluminum. For less demanding fluids, they may even be made from composite or thermoplastic.

APPLICATIONS:
This technology is used on main gas turbine engine fuel and lubrication systems on aircraft such as commercial and business jets, helicopters, and military aircraft.

FEATURES AND ATTRIBUTES:
• Materials provide reliable, lightweight, environmental conditions compliance

OPTIONAL FEATURES:
• Custom flow analysis and predictive modeling

Related Documents

Contact & Support Information
Parker Aerospace--Repair Location Finder
×
Products
GTFSDPRV3

687PDC
687469