Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Potable water tanks contain the safe drinking water on an aircraft. Parker Aerospace custom designs these FDA-compliant tanks to meet space constraints and application requirements.
Parker Aerospace potable water tanks are FDA-compliant custom solutions used in aircraft such as regional and business jets. Tanks can be made of stainless steel, titanium, or composite construction with capacity range between 10 and 26 gallons.
The tanks have gravity-filling port and connectors to water lines. The tanks may have a level sensor. Depending on where in the aircraft they are located, the tank might incorporate a probe-type heating element and possibly insulation.
If the application requires, mounting brackets and hardware can be incorporated into the custom solution.
APPLICATIONS:
This technology is used on FDA-compliant systems that provide potable water on aircraft such as regional and business jets.
FEATURES AND ATTRIBUTES:
• FDA compliant
• Materials provide lightweight robustness
OPTIONAL FEATURES:
• Customizable size to fit space and needs of the application
• Probe type heater to prevent frozen water
• Level sensor
• Custom mounting brackets and hardware as application requires
Contact & Support Information |
---|
Parker Aerospace--Repair Location Finder |
Literature and Reference Materials |
---|
Launching Innovation - Aerospace Systems and Components |
Products |
---|
FSDPWTANK |