Poly-Mate X Filter Cartridges | Economical, backwashable filtration for critical process applications | Product Series

Filter by

    No filters selected

Micron Rating

Length

Core

Seal Material

End Cap Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Poly-Mate X Filter Cartridges | Economical, backwashable filtration for critical process applications

Poly-Mate X Filter Cartridges | Economical, backwashable filtration for critical process applications

Parker Poly-Mate X Cartridges incorporate a unique combination of polypropylene melt blown and spunbonded media to provide high surface area, finish-free and non-fiber releasing filtration.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Industrial, Food and Beverage, Inks, Paints and Coatings
  • Application: Filtration
  • Technology: Liquid Filtration
  • Product Type: Filter Cartridge
  • Media: Polypropylene
  • Function: Clarification/Prefiltration/Polishing
  • Filter Construction: Pleated Depth
  • Specifications Met: FDA CFR Title 21, NSF/ANSI/CAN 61 (Select parts)
  • Flow Rate: 10 Gal/min per 10 inch Length Max.
  • Filter Efficiency Rating: 99 % at 0.5, 1, 5, 10, 30 and 60 Micron pore sizes.
  • Outside Diameter: 2-1/2 inch, 63.5 mm
  • Inside Diameter: 1 inch, 25.4 mm
  • Filter Area: up to 6.0 ft2 Per 10 inch, 0.6 m² per 254 mm
  • Cage Material: Polypropylene
  • Optional Seal Material: Buna-N / EPR / Silicone / Viton / PFA Encapsulated Viton / Polyethylene foam
  • Changeout Pressure Differential: 35.0 psid, 2.4 bar
  • Backwash Flow Rate: 1.5-2 times the Process Flow Rate without exceeding 10 psid (0.7 bar)
  • Maximum Operating Temperature: 200.0 °F, 93.0 °C
Safety Warning

Full Product Description

Parker Poly-Mate X Cartridges incorporate a unique combination of polypropylene melt blown and spunbonded media to provide high surface area, finish-free and non-fiber releasing filtration. All-polypropylene construction with a robust extruded cage design maximizes chemical resistance to acids, bases, salts, and most organic solvents. Poly-Mate X Pleated Cartridges are available in 0.5μm, 1μm, 5μm, 10μm, 30μm, and 60μm pore sizes.

Benefits
•High efficiency rated for critical process applications (99% at stated micron rating)
•High pleated surface area for extended service life, low pressure drop and high flow capacity
•Available with glass-filled polypropylene or stainless-steel cores for high temperature and high pressure applications
•Rigid outer cage design supports media for backwashable applications to extend filter life and reduce maintenance costs
•Optional stainless-steel O-ring adapter inserts provide added strength for in situ steam sterilization
•All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
•Certified NSF/ANSI/CAN 61
•Conforms to NSF/ANSI 53
•Continuous length up to 40 inches
•All thermally welded construction assures product quality and process compatibility

Applications
•Plating
•Photographic Chemicals
•Fine Chemicals
•High-Technology Coatings
•Process Water
•Deionized Water
•R.O. Membrane Pre-filtration
•Beverages

Related Documents

×
Products Micron Rating Length Core Seal Material End Cap Configuration
PMX005-10AE-DO 0.5 10 Polypropylene EPR DOE
PMX005-10AN-DO 0.5 10 Polypropylene Buna-N DOE
PMX005-10AN-TC 0.5 10 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX005-10AS-TC 0.5 10 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX005-10AT-TC 0.5 10 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX005-10AV-TC 0.5 10 Polypropylene Viton 222 O-Ring/Flat Cap
PMX005-10FE-DO 0.5 10 Glass-Filled Polypropylene EPR DOE
PMX005-10FE-TC 0.5 10 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
PMX005-10FS-DO 0.5 10 Glass-Filled Polypropylene Silicone DOE
PMX005-10FT-TC 0.5 10 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX005-20AE-DO 0.5 20 Polypropylene EPR DOE
PMX005-20AE-TC 0.5 20 Polypropylene EPR 222 O-Ring/Flat Cap
PMX005-20AP-DO 0.5 20 Polypropylene Polyfoam DOE
PMX005-20AV-DO 0.5 20 Polypropylene Viton DOE
PMX005-20FE-DO 0.5 20 Glass-Filled Polypropylene EPR DOE
PMX005-20FN-TC 0.5 20 Glass-Filled Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX005-20FS-TC 0.5 20 Glass-Filled Polypropylene Silicone 222 O-Ring/Flat Cap
PMX005-30AE-DO 0.5 30 Polypropylene EPR DOE
PMX005-30AE-DX 0.5 30 Polypropylene EPR Double open end/extended core
PMX005-30AE-SC 0.5 30 Polypropylene EPR 226 O-Ring/Flat Cap
PMX005-30AE-TF 0.5 30 Polypropylene EPR 222 O-Ring/Fin
PMX005-30AN-DX 0.5 30 Polypropylene Buna-N Double open end/extended core
PMX005-30AP-DO 0.5 30 Polypropylene Polyfoam DOE
PMX005-30AP-DX 0.5 30 Polypropylene Polyfoam Double open end/extended core
PMX005-30AS-SF 0.5 30 Polypropylene Silicone 226 O-Ring/Fin
PMX005-30AS-TC 0.5 30 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX005-30AV-TC 0.5 30 Polypropylene Viton 222 O-Ring/Flat Cap
PMX005-30FE-DO 0.5 30 Glass-Filled Polypropylene EPR DOE
PMX005-30FE-TC 0.5 30 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
PMX005-30FS-DO 0.5 30 Glass-Filled Polypropylene Silicone DOE
PMX005-30FS-SF 0.5 30 Glass-Filled Polypropylene Silicone 226 O-Ring/Fin
PMX005-30FS-TC 0.5 30 Glass-Filled Polypropylene Silicone 222 O-Ring/Flat Cap
PMX005-30FS-TF 0.5 30 Glass-Filled Polypropylene Silicone 222 O-Ring/Fin
PMX005-30FT-TC 0.5 30 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX005-30GE-TC 0.5 30 304 Stainless Steel EPR 222 O-Ring/Flat Cap
PMX005-40AV-TC 0.5 40 Polypropylene Viton 222 O-Ring/Flat Cap
PMX005-40FE-DO 0.5 40 Glass-Filled Polypropylene EPR DOE
PMX005-40FE-TX 0.5 40 Glass-Filled Polypropylene EPR 222 O-ring/Flex Fin
PMX005-40FS-SF 0.5 40 Glass-Filled Polypropylene Silicone 226 O-Ring/Fin
PMX005-40FV-TF 0.5 40 Glass-Filled Polypropylene Viton 222 O-Ring/Fin
PMX010-10AE-DO 1 10 Polypropylene EPR DOE
PMX010-10AE-DX 1 10 Polypropylene EPR Double open end/extended core
PMX010-10AE-TC 1 10 Polypropylene EPR 222 O-Ring/Flat Cap
PMX010-10AN-DO 1 10 Polypropylene Buna-N DOE
PMX010-10AP-DO 1 10 Polypropylene Polyfoam DOE
PMX010-10AS-DO 1 10 Polypropylene Silicone DOE
PMX010-10AS-TC 1 10 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX010-10AS-TF 1 10 Polypropylene Silicone 222 O-Ring/Fin
PMX010-10AV-DO 1 10 Polypropylene Viton DOE
PMX010-10AV-TC 1 10 Polypropylene Viton 222 O-Ring/Flat Cap
PMX010-10FE-DO 1 10 Glass-Filled Polypropylene EPR DOE
PMX010-10FN-DO 1 10 Glass-Filled Polypropylene Buna-N DOE
PMX010-10FS-SF 1 10 Glass-Filled Polypropylene Silicone 226 O-Ring/Fin
PMX010-10FS-TC 1 10 Glass-Filled Polypropylene Silicone 222 O-Ring/Flat Cap
PMX010-10FT-TC 1 10 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX010-20AE-DO 1 20 Polypropylene EPR DOE
PMX010-20AE-TF 1 20 Polypropylene EPR 222 O-Ring/Fin
PMX010-20AE-TX 1 20 Polypropylene EPR 222 O-ring/Flex Fin
PMX010-20AN-DO 1 20 Polypropylene Buna-N DOE
PMX010-20AN-TF 1 20 Polypropylene Buna-N 222 O-Ring/Fin
PMX010-20AP-DO 1 20 Polypropylene Polyfoam DOE
PMX010-20AS-DO 1 20 Polypropylene Silicone DOE
PMX010-20AS-SC 1 20 Polypropylene Silicone 226 O-Ring/Flat Cap
PMX010-20AS-TC 1 20 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX010-20AV-DO 1 20 Polypropylene Viton DOE
PMX010-20FE-DO 1 20 Glass-Filled Polypropylene EPR DOE
PMX010-20FE-TC 1 20 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
PMX010-20FN-DO 1 20 Glass-Filled Polypropylene Buna-N DOE
PMX010-20FN-TC 1 20 Glass-Filled Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX010-20FN-TF 1 20 Glass-Filled Polypropylene Buna-N 222 O-Ring/Fin
PMX010-20FS-TC 1 20 Glass-Filled Polypropylene Silicone 222 O-Ring/Flat Cap
PMX010-20FT-TX 1 20 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-ring/Flex Fin
PMX010-20FV-TC 1 20 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
PMX010-20GN-DO 1 20 304 Stainless Steel Buna-N DOE
PMX010-20GN-TF 1 20 304 Stainless Steel Buna-N 222 O-Ring/Fin
PMX010-30AE-DO 1 30 Polypropylene EPR DOE
PMX010-30AE-SC 1 30 Polypropylene EPR 226 O-Ring/Flat Cap
PMX010-30AN-DO 1 30 Polypropylene Buna-N DOE
PMX010-30AN-TC 1 30 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX010-30AN-TF 1 30 Polypropylene Buna-N 222 O-Ring/Fin
PMX010-30AP-DO 1 30 Polypropylene Polyfoam DOE
PMX010-30AS-SF 1 30 Polypropylene Silicone 226 O-Ring/Fin
PMX010-30AS-TC 1 30 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX010-30AT-TF 1 30 Polypropylene PFA Encapsulated Viton 222 O-Ring/Fin
PMX010-30AV-DO 1 30 Polypropylene Viton DOE
PMX010-30AV-TC 1 30 Polypropylene Viton 222 O-Ring/Flat Cap
PMX010-30AV-TF 1 30 Polypropylene Viton 222 O-Ring/Fin
PMX010-30FE-DO 1 30 Glass-Filled Polypropylene EPR DOE
PMX010-30FE-SF 1 30 Glass-Filled Polypropylene EPR 226 O-Ring/Fin
PMX010-30FN-DO 1 30 Glass-Filled Polypropylene Buna-N DOE
PMX010-30FS-SF 1 30 Glass-Filled Polypropylene Silicone 226 O-Ring/Fin
PMX010-30FS-TF 1 30 Glass-Filled Polypropylene Silicone 222 O-Ring/Fin
PMX010-30FT-TC 1 30 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX010-30FT-TF 1 30 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-Ring/Fin
PMX010-30FV-DO 1 30 Glass-Filled Polypropylene Viton DOE
PMX010-30FV-SF 1 30 Glass-Filled Polypropylene Viton 226 O-Ring/Fin
PMX010-30FV-TC 1 30 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
PMX010-30GP-DO 1 30 304 Stainless Steel Polyfoam DOE
PMX010-40AE-DO 1 40 Polypropylene EPR DOE
PMX010-40AE-TC 1 40 Polypropylene EPR 222 O-Ring/Flat Cap
PMX010-40AE-TF 1 40 Polypropylene EPR 222 O-Ring/Fin
PMX010-40AN-TC 1 40 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX010-40AN-TF 1 40 Polypropylene Buna-N 222 O-Ring/Fin
PMX010-40AS-TF 1 40 Polypropylene Silicone 222 O-Ring/Fin
PMX010-40AT-TC 1 40 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX010-40AT-TF 1 40 Polypropylene PFA Encapsulated Viton 222 O-Ring/Fin
PMX010-40FE-DO 1 40 Glass-Filled Polypropylene EPR DOE
PMX010-40FE-SF 1 40 Glass-Filled Polypropylene EPR 226 O-Ring/Fin
PMX010-40FS-TF 1 40 Glass-Filled Polypropylene Silicone 222 O-Ring/Fin
PMX010-40FT-TX 1 40 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-ring/Flex Fin
PMX010-40FV-DO 1 40 Glass-Filled Polypropylene Viton DOE
PMX010-40GN-TC 1 40 304 Stainless Steel Buna-N 222 O-Ring/Flat Cap
PMX010-40GP-DX 1 40 304 Stainless Steel Polyfoam Double open end/extended core
PMX050-10AE-DO 5 10 Polypropylene EPR DOE
PMX050-10AE-SF 5 10 Polypropylene EPR 226 O-Ring/Fin
PMX050-10AE-TC 5 10 Polypropylene EPR 222 O-Ring/Flat Cap
PMX050-10AE-TF 5 10 Polypropylene EPR 222 O-Ring/Fin
PMX050-10AN-DO 5 10 Polypropylene Buna-N DOE
PMX050-10AN-TC 5 10 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX050-10AP-DO 5 10 Polypropylene Polyfoam DOE
PMX050-10AS-TC 5 10 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX050-10AV-DO 5 10 Polypropylene Viton DOE
PMX050-10AV-TC 5 10 Polypropylene Viton 222 O-Ring/Flat Cap
PMX050-10FE-DO 5 10 Glass-Filled Polypropylene EPR DOE
PMX050-10FE-TC 5 10 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
PMX050-10FN-DO 5 10 Glass-Filled Polypropylene Buna-N DOE
PMX050-10FT-TC 5 10 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX050-10FV-TF 5 10 Glass-Filled Polypropylene Viton 222 O-Ring/Fin
PMX050-10GV-DO 5 10 304 Stainless Steel Viton DOE
PMX050-20AE-DO 5 20 Polypropylene EPR DOE
PMX050-20AE-SF 5 20 Polypropylene EPR 226 O-Ring/Fin
PMX050-20AE-TC 5 20 Polypropylene EPR 222 O-Ring/Flat Cap
PMX050-20AE-TX 5 20 Polypropylene EPR 222 O-ring/Flex Fin
PMX050-20AN-DO 5 20 Polypropylene Buna-N DOE
PMX050-20AN-TC 5 20 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX050-20AP-DO 5 20 Polypropylene Polyfoam DOE
PMX050-20AS-TC 5 20 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX050-20AT-SF 5 20 Polypropylene PFA Encapsulated Viton 226 O-Ring/Fin
PMX050-20AV-DO 5 20 Polypropylene Viton DOE
PMX050-20FE-DO 5 20 Glass-Filled Polypropylene EPR DOE
PMX050-20FE-TX 5 20 Glass-Filled Polypropylene EPR 222 O-ring/Flex Fin
PMX050-20FN-DO 5 20 Glass-Filled Polypropylene Buna-N DOE
PMX050-20FN-TC 5 20 Glass-Filled Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX050-20FS-DO 5 20 Glass-Filled Polypropylene Silicone DOE
PMX050-20FS-SF 5 20 Glass-Filled Polypropylene Silicone 226 O-Ring/Fin
PMX050-20FS-TC 5 20 Glass-Filled Polypropylene Silicone 222 O-Ring/Flat Cap
PMX050-20FV-DO 5 20 Glass-Filled Polypropylene Viton DOE
PMX050-20FV-TC 5 20 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
PMX050-30AE-DO 5 30 Polypropylene EPR DOE
PMX050-30AE-SF 5 30 Polypropylene EPR 226 O-Ring/Fin
PMX050-30AE-TC 5 30 Polypropylene EPR 222 O-Ring/Flat Cap
PMX050-30AE-TF 5 30 Polypropylene EPR 222 O-Ring/Fin
PMX050-30AE-TX 5 30 Polypropylene EPR 222 O-ring/Flex Fin
PMX050-30AN-DO 5 30 Polypropylene Buna-N DOE
PMX050-30AN-TF 5 30 Polypropylene Buna-N 222 O-ring/Fin
PMX050-30AP-DO 5 30 Polypropylene Polyfoam DOE
PMX050-30AS-TC 5 30 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX050-30AT-TC 5 30 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX050-30AV-DO 5 30 Polypropylene Viton DOE
PMX050-30AV-TC 5 30 Polypropylene Viton 222 O-Ring/Flat Cap
PMX050-30FE-DO 5 30 Glass-Filled Polypropylene EPR DOE
PMX050-30FE-SF 5 30 Glass-Filled Polypropylene EPR 226 O-Ring/Fin
PMX050-30FE-TC 5 30 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
PMX050-30FE-TF 5 30 Glass-Filled Polypropylene EPR 222 O-Ring/Fin
PMX050-30FE-TX 5 30 Glass-Filled Polypropylene EPR 222 O-ring/Flex Fin
PMX050-30FN-TC 5 30 Glass-Filled Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX050-30FS-DO 5 30 Glass-Filled Polypropylene Silicone DOE
PMX050-30FS-SF 5 30 Glass-Filled Polypropylene Silicone 226 O-Ring/Fin
PMX050-30FS-TF 5 30 Glass-Filled Polypropylene Silicone 222 O-Ring/Fin
PMX050-30FT-TC 5 30 Glass-Filled Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX050-30FV-DO 5 30 Glass-Filled Polypropylene Viton DOE
PMX050-30FV-SF 5 30 Glass-Filled Polypropylene Viton 226 O-Ring/Fin
PMX050-30FV-TC 5 30 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
PMX050-40AE-DO 5 40 Polypropylene EPR DOE
PMX050-40AE-SF 5 40 Polypropylene EPR 226 O-Ring/Fin
PMX050-40AN-DO 5 40 Polypropylene Buna-N DOE
PMX050-40AN-TC 5 40 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX050-40AP-DO 5 40 Polypropylene Polyfoam DOE
PMX050-40AS-SF 5 40 Polypropylene Silicone 226 O-Ring/Fin
PMX050-40AS-TF 5 40 Polypropylene Silicone 222 O-Ring/Fin
PMX050-40AS-TX 5 40 Polypropylene Silicone 222 O-ring/Flex Fin
PMX050-40AT-TC 5 40 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX050-40AV-DO 5 40 Polypropylene Viton DOE
PMX050-40FE-DO 5 40 Glass-Filled Polypropylene EPR DOE
PMX050-40FE-TC 5 40 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
PMX050-40FN-DO 5 40 Glass-Filled Polypropylene Buna-N DOE
PMX050-40FP-DO 5 40 Glass-Filled Polypropylene Polyfoam DOE
PMX050-40FV-DO 5 40 Glass-Filled Polypropylene Viton DOE
PMX050-40FV-TF 5 40 Glass-Filled Polypropylene Viton 222 O-Ring/Fin
PMX100-10AE-DO 10 10 Polypropylene EPR DOE
PMX100-10AE-TC 10 10 Polypropylene EPR 222 O-Ring/Flat Cap
PMX100-10AN-DO 10 10 Polypropylene Buna-N DOE
PMX100-10AP-DO 10 10 Polypropylene Polyfoam DOE
PMX100-10AV-TC 10 10 Polypropylene Viton 222 O-Ring/Flat Cap
PMX100-10FE-DO 10 10 Glass-Filled Polypropylene EPR DOE
PMX100-10FE-TC 10 10 Glass-Filled Polypropylene EPR 222 O-Ring/Flat Cap
PMX100-10FN-DO 10 10 Glass-Filled Polypropylene Buna-N DOE
PMX100-10FS-SF 10 10 Glass-Filled Polypropylene Silicone 226 O-Ring/Fin
PMX100-20AE-DO 10 20 Polypropylene EPR DOE
PMX100-20AE-TC 10 20 Polypropylene EPR 222 O-Ring/Flat Cap
PMX100-20AN-DO 10 20 Polypropylene Buna-N DOE
PMX100-20AP-DO 10 20 Polypropylene Polyfoam DOE
PMX100-20AS-DO 10 20 Polypropylene Silicone DOE
PMX100-20AT-SF 10 20 Polypropylene PFA Encapsulated Viton 226 O-Ring/Fin
PMX100-20AT-TC 10 20 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX100-20FE-DO 10 20 Glass-Filled Polypropylene EPR DOE
PMX100-20FN-DO 10 20 Glass-Filled Polypropylene Buna-N DOE
PMX100-20FN-TC 10 20 Glass-Filled Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX100-20FP-DO 10 20 Glass-Filled Polypropylene Polyfoam DOE
PMX100-20FV-DO 10 20 Glass-Filled Polypropylene Viton DOE
PMX100-20GN-DO 10 20 304 Stainless Steel Buna-N DOE
PMX100-30AE-DO 10 30 Polypropylene EPR DOE
PMX100-30AE-SC 10 30 Polypropylene EPR 226 O-Ring/Flat Cap
PMX100-30AE-TX 10 30 Polypropylene EPR 222 O-ring/Flex Fin
PMX100-30AN-DO 10 30 Polypropylene Buna-N DOE
PMX100-30AN-TC 10 30 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX100-30AP-DO 10 30 Polypropylene Polyfoam DOE
PMX100-30AS-TC 10 30 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX100-30AS-TF 10 30 Polypropylene Silicone 222 O-Ring/Fin
PMX100-30AT-TC 10 30 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX100-30AT-TF 10 30 Polypropylene PFA Encapsulated Viton 222 O-Ring/Fin
PMX100-30AV-DO 10 30 Polypropylene Viton DOE
PMX100-30AV-TF 10 30 Polypropylene Viton 222 O-Ring/Fin
PMX100-30FE-DO 10 30 Glass-Filled Polypropylene EPR DOE
PMX100-30FP-DO 10 30 Glass-Filled Polypropylene Polyfoam DOE
PMX100-30GN-DO 10 30 304 Stainless Steel Buna-N DOE
PMX100-30GP-DO 10 30 304 Stainless Steel Polyfoam DOE
PMX100-40AE-DO 10 40 Polypropylene EPR DOE
PMX100-40AN-DO 10 40 Polypropylene Buna-N DOE
PMX100-40AN-TC 10 40 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX100-40AP-DO 10 40 Polypropylene Polyfoam DOE
PMX100-40AV-TC 10 40 Polypropylene Viton 222 O-Ring/Flat Cap
PMX100-40AV-TF 10 40 Polypropylene Viton 222 O-Ring/Fin
PMX100-40FE-DO 10 40 Glass-Filled Polypropylene EPR DOE
PMX100-40FS-TF 10 40 Glass-Filled Polypropylene Silicone 222 O-Ring/Fin
PMX100-40GN-DO 10 40 304 Stainless Steel Buna-N DOE
PMX300-10AE-DO 30 10 Polypropylene EPR DOE
PMX300-10AE-TF 30 10 Polypropylene EPR 222 O-Ring/Fin
PMX300-10AN-DO 30 10 Polypropylene Buna-N DOE
PMX300-10AS-TC 30 10 Polypropylene Silicone 222 O-Ring/Flat Cap
PMX300-10FE-DO 30 10 Glass-Filled Polypropylene EPR DOE
PMX300-10FE-TF 30 10 Glass-Filled Polypropylene EPR 222 O-Ring/Fin
PMX300-10FS-DO 30 10 Glass-Filled Polypropylene Silicone DOE
PMX300-10FV-DO 30 10 Glass-Filled Polypropylene Viton DOE
PMX300-20AE-DO 30 20 Polypropylene EPR DOE
PMX300-20AN-SC 30 20 Polypropylene Buna-N 226 O-Ring/Flat Cap
PMX300-20AN-TC 30 20 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX300-20AV-TC 30 20 Polypropylene Viton 222 O-Ring/Flat Cap
PMX300-20FE-DO 30 20 Glass-Filled Polypropylene EPR DOE
PMX300-20FN-TC 30 20 Glass-Filled Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX300-20FV-DO 30 20 Glass-Filled Polypropylene Viton DOE
PMX300-30AE-DO 30 30 Polypropylene EPR DOE
PMX300-30AN-SF 30 30 Polypropylene Buna-N 226 O-Ring/Fin
PMX300-30AP-DO 30 30 Polypropylene Polyfoam DOE
PMX300-30AV-DO 30 30 Polypropylene Viton DOE
PMX300-30FE-TF 30 30 Glass-Filled Polypropylene EPR 222 O-Ring/Fin
PMX300-30FN-DO 30 30 Glass-Filled Polypropylene Buna-N DOE
PMX300-30FS-SF 30 30 Glass-Filled Polypropylene Silicone 226 O-Ring/Fin
PMX300-30FS-TF 30 30 Glass-Filled Polypropylene Silicone 222 O-Ring/Fin
PMX300-40AN-DO 30 40 Polypropylene Buna-N DOE
PMX300-40AN-TC 30 40 Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX300-40AP-DO 30 40 Polypropylene Polyfoam DOE
PMX300-40FE-DO 30 40 Glass-Filled Polypropylene EPR DOE
PMX600-10AE-DO 60 10 Polypropylene EPR DOE
PMX600-10AN-DO 60 10 Polypropylene Buna-N DOE
PMX600-10AP-DO 60 10 Polypropylene Polyfoam DOE
PMX600-10AT-TC 60 10 Polypropylene PFA Encapsulated Viton 222 O-Ring/Flat Cap
PMX600-10AV-TC 60 10 Polypropylene Viton 222 O-Ring/Flat Cap
PMX600-10FV-TC 60 10 Glass-Filled Polypropylene Viton 222 O-Ring/Flat Cap
PMX600-20AP-DO 60 20 Polypropylene Polyfoam DOE
PMX600-20AX-DO 60 20 Polypropylene No seal material DOE
PMX600-20FE-TX 60 20 Glass-Filled Polypropylene EPR 222 O-ring/Flex Fin
PMX600-20FN-TC 60 20 Glass-Filled Polypropylene Buna-N 222 O-Ring/Flat Cap
PMX600-20FP-DO 60 20 Glass-Filled Polypropylene Polyfoam DOE
PMX600-20GV-DO 60 20 304 Stainless Steel Viton DOE
PMX600-30AE-DO 60 30 Polypropylene EPR DOE
PMX600-30AN-DO 60 30 Polypropylene Buna-N DOE
PMX600-30AP-DO 60 30 Polypropylene Polyfoam DOE
PMX600-30FE-DO 60 30 Glass-Filled Polypropylene EPR DOE
PMX600-30FE-TX 60 30 Glass-Filled Polypropylene EPR 222 O-ring/Flex Fin
PMX600-30FS-SF 60 30 Glass-Filled Polypropylene Silicone 226 O-Ring/Fin
PMX600-30FV-SF 60 30 Glass-Filled Polypropylene Viton 226 O-Ring/Fin
PMX600-40AN-TX 60 40 Polypropylene Buna-N 222 O-ring/Flex Fin
PMX600-40AP-DO 60 40 Polypropylene Polyfoam DOE
PMX600-40AV-TF 60 40 Polypropylene Viton 222 O-Ring/Fin
PMX600-40AX-DO 60 40 Polypropylene No seal material DOE
PMX600-40GV-TF 60 40 304 Stainless Steel Viton 222 O-Ring/Fin

687PDC
679945