Pneumatic Operated Diaphragm Pump/Metal body Type Model:TD2 | Product Series

Filter by

    No filters selected

Maximum Flow Rate

Body Material

Diaphragm Material

Product Type

Piping Installation

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Operated Diaphragm Pump/Metal body Type Model:TD2

Pneumatic Operated Diaphragm Pump/Metal body Type Model:TD2

Pneumatic Driven Diaphragm Pump TD series that supports pumping of chemicals such as acids and alkalis, organic solvents, slurry liquids, and viscous liquids. There are 2 types of pump capacity.

Technical Specifications

  • Product Type: Standard Type
  • Body Material: TD2-25,TD2-40: Aluminum Alloy(A), Stainless Steel(S)
  • Diaphragm Material: Standard typeï½¥TD2-25:Nitrile rubber(N),PTFE(T) TD2-40:TPO(Thermoplastic elastomer olefin)(S)Wear resistant typeï½¥Nitrile rubber(N)
  • Piping Installation: TD2-25: Horizontal Piping (Standard), Vertical Piping (Option)
  • Maximum Discharge Flow Rate: TD2-25 (Standard type, Wear resistant specifications): Approx. 160 L/min, TD2-40 (Standard type): 275 L/min
  • Pump Flow Rate: TD2-25: Rc1, TD2-40: NPT 1-1/2 inch
  • Inlet Port Size: TD2-25: Rc3/8, TD2-40: NPT 1/2 inch
  • Fluid Particle Size Type: TD2-25: φ3mm or Less, TD2-40: φ6mm or Less
  • Pressure Rating: 0.2 to 0.7 MPa
  • Maximum Dynamic Viscosity: 3000 MPa
  • Suction Head: TD2-25AN, TD2-25SN, TD2-25AN-M: 6m, TD2-25AT, TD2-25ST: 3m, TD2-40AS,TD2-40SS: 5m
  • Operating Temperature: 0 to 60
  • Weight: TD2-25A: Approx. 14 kg, TD2-25S: Approx. 25 kg, TD2-40A: Approx. 16 kg, TD2-40S: Approx. 35 kg
Safety Warning

Full Product Description


In the
TD series, pneumatic driven diaphragm pumps are self-contained pumps driven
by the compressed air of the compressor. Supports pumping of chemicals such
as acids and alkalis, organic solvents, slurry liquids, and viscous liquids.
Explosion-proof, fire-resistant, safe. The degree of freedom in the piping
output direction has been improved. Since the air valve is a bolt-on type, it
is easy to put on and take off and has excellent maintainability.



 Markets:

・General Industry

・Factory
Automaton

・Machine Tools

・Life Science



Applications:

・General
Industry

・Factory
Automation

・Machine Tools

・Food
Processing

・Chemical
Machinery

・Plastic
Processing



Features/Benefits:

・Maximum discharge
rate: 275 L / min

・Has excellent
explosion proof and fire resistance.

・Since it is
self-priming, no priming is required.

・The connection
direction of the piping can be changed freely.

・There are 2 types of
body, aluminum alloy and stainless steel.

・The removable air
valve improves maintainability.

Related Documents

×
Products Maximum Flow Rate Body Material Diaphragm Material Product Type Piping Installation
H3FG00083835 160 L/min aluminum alloy Nitrile rubber Standard type Horizontal Piping
H3FG00083836 160 L/min aluminum alloy Nitrile rubber Wear resistant specifications Horizontal Piping
H3FG00083837 160 L/min aluminum alloy Nitrile rubber Wear resistant specifications Vertical Piping
H3FG00083838 160 L/min aluminum alloy Nitrile rubber Standard type Vertical Piping
H3FG00083839 160 L/min aluminum alloy PTFE Standard type Horizontal Piping
H3FG00083840 160 L/min aluminum alloy PTFE Standard type Vertical Piping
H3FG00083841 160 L/min Stainless steel Nitrile rubber Standard type Horizontal Piping
H3FG00083842 160 L/min Stainless steel Nitrile rubber Wear resistant specifications Horizontal Piping
H3FG00083843 160 L/min Stainless steel Nitrile rubber Wear resistant specifications Vertical Piping
H3FG00083844 160 L/min Stainless steel Nitrile rubber Standard type Vertical Piping
H3FG00083845 160 L/min Stainless steel PTFE Standard type Horizontal Piping
H3FG00083846 160 L/min Stainless steel PTFE Standard type Vertical Piping
H3FG00083847 275 L/min aluminum alloy TPO(Thermoplastic elastomer olefin) Standard type Horizontal Piping
H3FG00083848 275 L/min Stainless steel TPO(Thermoplastic elastomer olefin) Standard type Horizontal Piping

687PDC
881192