Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The two hand control modules are used in applications that require both the operators hands to be occupied before a pneumatic signal is sent in an automation system. Pneumatic signal is generated only if both push buttons are activated within 0.5 seconds
The two hand control modules are used in applications that require the operator's hands to be occupied before a pneumatic signal is sent in an automation system. The two hand control module provides a pneumatic output signal if both push buttons are simultaneously operated within 0.5 seconds or less of each other, and will remain only if both push buttons remain in the depressed condition. The output signal will not be sent in the event that the second push button is operated more than 0.5 seconds after the first push button.
Markets
• General Industrial
• Factory Automation
• Automotive
Features/Benefits
• Increased efficiency and productivity in applications requiring both hands be occupied
Applications
• General Assembly
• Conveyance
• Packaging
Selector Guides |
---|
Pneumatic Calculator |
Literature and Reference Materials |
---|
0600P Catalog_Manual Mechanical Valves |
Products |
---|