Pneumatic Manual Valve - Limit Switches | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Manual Valve - Limit Switches

Pneumatic Manual Valve - Limit Switches

Pneumatic Limit Switches are compact manual mechanical 3 way valves. Mechanical operators include both metal and plastic rollers and plungers, as well as whisker valves. Valves are either normally closed or normally open.

Technical Specifications

  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Maximum Operating Pressure: 115 psig, 8 bar
  • Valve Type: 3 Way
  • Number of Positions: 2
  • Number of Ports: 3
  • Actuation Type: Manual Operated
  • Override Functionality: Roller, Plunger,Wisker
  • Mounting Type: Inline
  • Port Size: 5/32" OD Tube, 10-32 UNF
  • Port Type: 5/32" Instant for Semi-Rigid Nylon or Polyurethane Tube
  • Minimum Flow Rate: 0.07 Cv
  • Maximum Flow Rate: 0.28 Cv
  • Pressure Rating: 40 to 115 psig, 3 to 8 bar
  • Minimum Operating Pressure: 3 psig
  • Operating Temperature: 0 to +50 °C, +32 to +122 °F
  • Media: Air
  • Lubricant: Non Lube
  • Body Material: Zinc Alloy
  • Seal Material: Nitrile
Safety Warning

Full Product Description

Pneumatic Limit Switches are compact, manual mechanical 3 way valves that can be mounted near cylinder movement to provide a pneumatic response once the mechanical operator is tripped. Mechanical operators include both metal and plastic rollers and plungers as well as whisker valves. Valves are either normally closed or normally open.  

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Compact Design

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

Selector Guides
Pneumatic Calculator
Literature and Reference Materials
0600P Catalog_Manual Mechanical Valves
×
Products

687PDC
687577