Pneumatic Limit Switches Process Valves - PXC Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Limit Switches Process Valves - PXC Series

Pneumatic Limit Switches Process Valves - PXC Series

PXC-series compact 3/2 normally closed metal bodied pneumatic valve limit switches feature push-in air connections and have been designed for the process duty cycle with high durability. Ideal for the process or packaging industry.

Technical Specifications

  • Product Type: Pneumatic Limit Switches
  • Maximum Flow Rate: 60 - 250 L/min
  • Pressure Rating: 3 to 8 bar
  • Operating Temperature: -15° to +60° °C
  • Specifications Met: -
Safety Warning

Full Product Description

Compact 3/2 normally-closed metal bodied pneumatic limit switch valves with push-in air connections. Designed for the process duty cycle with high durability. Ideal for the process or packaging industry.

• High durability
• Very good repeat accuracy
• Design for process duty cycle
• Push-in connection
• Versatile and easily maintained
• Miniature size

Markets
• General Industrial
• Automotive
• Factory Automation

Features/Benefits
• Compact design

Applications
• General Industrial
• Conveyance
• Packaging
• Assembly

Related Documents

×
Products

687PDC
A87859