Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The EHP piston accumulators are manufactured in Carbon & Stainless Steel and are available with a wide range of bore sizes to PED 2014/68/EU. Suitable for Industrial, Marine, Oil, Gas & Energy applications (250 & 350 bar/ up to 540mm bore as standard).
Products | Gas Volume (l) | Maximum Operating Pressure (bar) | Port Connection (inch) | Certificates | Body Material | Elastomer Material |
---|---|---|---|---|---|---|
EHP C-0100-250-180 | 10 | 250 | optional | SELO | Carbon steel shell and end caps. Aluminium piston | Std NBR(-30 to 80°C) other optional |
EHP C-0100-350-180 | 10 | 350 | optional | SELO | Carbon steel shell and end caps. Aluminium piston | Std NBR(-30 to 80°C) other optional |
EHP C-1000-250-250 | 100 | 250 | optional | SELO | Carbon steel shell and end caps. Aluminium piston | Std NBR(-30 to 80°C) other optional |
EHP C-1000-350-250 | 100 | 350 | optional | SELO | Carbon steel shell and end caps. Aluminium piston | Std NBR(-30 to 80°C) other optional |
EHP C-1500-250-350 | 150 | 250 | optional | SELO | Carbon steel shell and end caps. Aluminium piston | Std NBR(-30 to 80°C) other optional |
90AB2105-ALADBBP00 | 10 | 250 | G2"BSPP | SELO | Carbon steel shell and end caps. Aluminium piston | Std NBR(-30 to 80℃) |
90AB2125-CQCCBB000 | 10 | 350 | 1"1/4SAE6000psi | SELO | Carbon steel shell and end caps. Aluminium piston | Std NBR(-30 to 80℃) |
90AB3508-ALAKBC000 | 100 | 250 | G2"BSPP | SELO | Carbon steel shell and end caps. Aluminium piston | FKM (-25 to 100℃) |
90AB3528-ALAFBB000 | 100 | 350 | G2"BSPP | SELO | Carbon steel shell and end caps. Aluminium piston | Std NBR(-30 to 80℃) |
90AB5129-MLMH0B000 | 80 | 350 | SP flange ISO 6164 | SELO | Carbon steel shell and end caps. Aluminium piston | Std NBR(-30 to 80℃) |