PHP- 5 Port Air Operated Valve | Product Series

Filter by

    No filters selected

Number of Positions

Port Size

Flow Capacity (Cv)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PHP- 5 Port Air Operated Valve

PHP- 5 Port Air Operated Valve

The PHP seires is 5 port air operated valve offering a large flow rate in a compact size and reducing power consumption for reduced operating costs.

Technical Specifications

  • Valve Type: 2-Way
  • Number of Ports: 5
  • Actuation Type: Air Operated
  • Override Functionality: Non-lock (Standard), Lever-lock (Option)
  • Mounting Type: Inline
  • Specifications Met: n/a
  • Number of Manifold Outlets: n/a
  • Port Type: PT
  • Nominal Flow Coefficient: n/a
  • Maximum Flow Rate: n/a
  • Input Voltage: n/a
  • Electrical Connection: n/a
  • Fieldbus Protocol: n/a
  • Pressure Rating: 22 to 130 psi, 1.5 to 9.0 bar
  • Operating Temperature: 5 to 60 °C, 41 to 160 °F
  • Media: Air
  • Lubricant: Non-lubricated / Lubricated Air
  • Power Consumption: n/a
  • Body Material: Anodized Aluminum
  • Seal Material: Nitrile
  • Maximum Operating Pressure: 9.0 bar
  • Maximum Operating Temperature: 60.0 °C
  • Minimum Operating Temperature: 5.0 °C
Safety Warning

Full Product Description

The PHP seires is 5 port air operated valve offering a large flow rate in a compact size and reducing power consumption for reduced operating costs.

• Pilot type actuation
• In-Line type piping
• Remote air operated
• Reduced power consumption

Related Documents

Literature and Reference Materials
PHP Series
×
Products Number of Positions Port Size Flow Capacity (Cv)
PHP520S-02 2 Position Single Remote Air 1/4" 1
PHP520D-02 2 Position Double Remote Air 1/4" 1
PHP530S-10 2 Position Single Remote Air 3/8" 1.6
PHP530D-10 2 Position Double Remote Air 3/8" 1.6
PHP540S-10 2 Position Single Remote Air 3/8" 2.9
PHP540S-15 2 Position Single Remote Air 1/2" 2.9
PHP540D-10 2 Position Double Remote Air 3/8" 2.9
PHP540D-15 2 Position Double Remote Air 1/2" 2.9

687PDC
E04972