PHM Flat Panel Industrial Monitors | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PHM Flat Panel Industrial Monitors

PHM Flat Panel Industrial Monitors OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Industrial Monitor
  • Display Size: 15 inch, 17 inch
  • Display Type: Color TFT
  • Interface Type: Analog Resistive Touchscreen
  • Resolution: 1024x768 pixels (max) (15"), 1280x1024 pixels (max) (17")
  • Backlight Life: 50000 Hours
  • Operating System: n/a
  • Software: n/a
  • Inputs/Outputs: 1x Video Input (DVI-D/DVI-I), 1x Video Input (Analog RGB 15-pin DSUB), 1x Serial Touchscreen Output (9-pin DSUB), 1x USB Touchscreen Output
  • CPU: n/a
  • System Memory: n/a
  • Client Data Storage: n/a
  • Input Voltage: 24 VDC
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Operating Humidity: 5 to 95 % (non-condensing)
  • Ingress Protection Rating: UL NEMA Type 4X (indoor only) or NEMA Type 12 Environment, Stainless Steel Bezel optional on 15"
  • Specifications Met: CE, UL/cUL, Class 1 Division 2 (optional)
Safety Warning

Full Product Description

The Parker-designed and manufactured PHM line of flat panel Industrial Monitors features 15” and 17” display units for plant floor applications, including a Stainless Steel Bezel (15” display) version that is ideal for sanitary and clean room environments. Each of these analog resistive touchscreen monitors offers exceptional display characteristics in a chemical resistive, NEMA-4/4x design.  With standard PC inputs/outputs and auto-power sensing, these slim-profile monitors are easy to set up and install within a variety of cabinet and swing arm configurations. The PHM Industrial Monitor family offers an affordable PC display solution that will stand up to the most demanding manufacturing environments.

PHM Industrial Monitor - Features:
• 15" and 17" industrial monitors, designed for manufacturing plant floor applications
• Analog resistive touchscreen interface
• Stainless Steel Bezel offered on 15" displays, ideal for sanitary/cleanroom applications
• Video input through DVI-D/DVI-I connector
• Analog RGB input through a standard 15-pin DSUB connector
• USB touchscreen interface through a standard USB connector
• Serial touchscreen interface through a standard 9-pin DSUB connector
• Auto Setup function with autosizing for lower resolutions
• Video frequency detect with Auto-Power Sensing
• 24 VDC power (optional AC brick)
• Rear button control for on-screen display
• Tested for UL NEMA Type 4X (Indoor Use Only) or NEMA Type 12 Environment
• UL/CUL/CE

Related Documents

×

687PDC
936514