PHK CAN Keypad | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PHK CAN Keypad

PHK CAN Keypad

The PHK family of CAN-based keypads are general purpose, rugged, button user interfaces suitable for a wide range of in-cab and outdoor application on mobile machinery.

Technical Specifications

  • Communication Interface: CAN (J1939)
  • Number of Inputs: 6-12
  • Input Voltage: 8 to 36 VDC
  • Ingress Protection Rating: IP69K (front)
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Electrical Connection: Deutsch DT06-4P
  • Button Material: Silicone Rubber
  • Product Type: Mobile Controller
  • Technology: Hydraulics
Safety Warning

Full Product Description

The PHK family of CAN-based keypads offer a rugged, button user interface suitable for a wide range of outdoor, rugged applications on mobile machinery applications over a wide operating temperature range. The PHK is space-efficient and easy to install. By incorporating these pushbutton keypads into mobile machinery, an extra dimension of operator interface and control can be added to mobile machinery. Tactile Feel Buttons made from UV resistant matte black silicone rubber provide the user with actuation feedback. Three LED indicators per button and dimmable white LED backlight provide optimal visibility. Typical installation applications include operator dashboards and arm rests, as well a engine panels and remote control panels. Custom graphic icons and LED indicator colors available on request.

Markets:
• Off-Road Machinery
• Transportation

Features/Benefits:
• Deutsch DT style connector
• Long Life - over 1 million cycles per switch
• 250/500 Kbps with auto baud detect
• IP67 protection rated
• CAN protocol J1939 standard, CANopen and NMEA 2000 optional

Applications:
• Severe duty, outdoor mobile applications
• Operator dashboards and armrests
• Engine panels
• Remote control panels
• 12V and 24V systems

Related Documents

×

687PDC
936514