UHP PFA/PTFE Flowmeter (3/4 inch) – FM-4 Series | Product Series

Filter by

    No filters selected

Connection Type

Connection Size

Flow Range (GPM)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
UHP PFA/PTFE Flowmeter (3/4 inch) – FM-4 Series

UHP PFA/PTFE Flowmeter (3/4 inch) – FM-4 Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Body Material: PFA, PTFE, Polypro, PVDF
  • Pressure Rating: 0 psig to 120 psig (8.3 bar)
  • Maximum Ambient Temperature: 100 °C, 212 °F
  • Minimum Ambient Temperature: -17 °C, 0 °F
  • Maximum Liquid Temperature: 130 °C, 266 °F
  • Minimum Liquid Temperature: -17 °C, 0 °F
Safety Warning

Full Product Description

The Parker FM-4 Series is a 3/4 inch PFA/PTFE Flowmeter that’s ideally suited for high purity applications where precise control and measurement of liquids is required. It utilizes a PTFE body, a high-purity PFA barrel, and precision-machined needle valve components. These features afford the flowmeter high cycle life, excellent leak integrity, and exceptional resistance to aggressive liquids.

Rather than a typical face-to-face seal, the FM-4 Series utilizes compression technology to seal the barrel to the body. This ensures reliable, leak-free operation and enables 360-degree port orientation for increased flexibility. The flowmeter’s unique PTFE float design allows for consistent read out and visibility in a wide range of chemicals.

The FM-4 Series is fitted with Parflare inlet and outlet connection types, which reduce assembly and installation time, while ensuring a leak-tight seal for performance in applications where cleanliness is critical.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features and Benefits:
• PTFE and PFA wetted surfaces provide high flexural life and exceptional corrosion resistance
• Fully functional from 0 to 120 psig
• Standard features are an integral needle valve for flow control and panel nuts for mounting
• Compression barrel to body seal ensures zero leakage and allows 360-degree port orientation
• Flow range: 2 – 5 GPM depending on configuration
• Available with Parflare inlet/outlet connection fittings
• Ambient temperature range: 0°F to +212° F (-17°C to +100° C)
• Fluid temperature range: 0°F to +266° F (-17°C to +130° C)

Applications:
• Corrosive and/or specialty chemicals, acids, bases, and slurries
• Semiconductor Tools
• CMP/Slurry Systems
• Valve Manifold Boxes (VMBs)

Related Documents

Compliance, Certifications & Safety
Safety Guide - Veriflo Products
Literature and Reference Materials
Partek Technical Guide - Bul. 0002-T1
×
Products Connection Type Connection Size Flow Range (GPM)
FM-4-11661212-02G Parflare 3/4" 2
FM-4-11661212-05G Parflare 3/4" 5

687PDC
938256