Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
General purpose coalescing, high efficiency coalescing and activated carbon filter elements for Parker EcoPure Plus compressed air filters.
Parker EcoPurePlus offer a high-value solution to compressed air purification for general industrial standard compressed air applications.
The Parker EcoPurePlus is a compressed air filter providing the optimum balance of cost, filtration performance, energy efficiency and lifetime for general industrial standard compressed air applications.
Features/Benefits
● Air flow from 0.6m3/min to 40m3/min
● Operates at pressures from 1 barg to 16 barg
● Technically advanced and proven filtration technologies
● Patented, unique element interface for high efficiency filter performance
● Filter element performance guaranteed for 12 months*
● Air quality performance tested in accordance with ISO8573
* - If used in accordance with manufacturer’s instructions
Literature and Reference Materials |
---|
Parker--EcoPure Compressed Air Filter--FC-2-54B |
Products | Element Type | Model Number |
---|---|---|
006-AC | AC Aactivated Carbon Adsorption | 6 |
006-GP | GP General Purpose Coalescing | 6 |
006-HE | HE High Efficiency Coalescing | 6 |
010-AC | AC Aactivated Carbon Adsorption | 10 |
010-GP | GP General Purpose Coalescing | 10 |
010-HE | HE High Efficiency Coalescing | 10 |
020-AC | AC Aactivated Carbon Adsorption | 20 |
020-GP | GP General Purpose Coalescing | 20 |
020-HE | HE High Efficiency Coalescing | 20 |
030-AC | AC Aactivated Carbon Adsorption | 30 |
030-GP | GP General Purpose Coalescing | 30 |
030-HE | HE High Efficiency Coalescing | 30 |
045-AC | AC Aactivated Carbon Adsorption | 45 |
045-GP | GP General Purpose Coalescing | 45 |
045-HE | HE High Efficiency Coalescing | 45 |
060-AC | AC Aactivated Carbon Adsorption | 60 |
060-GP | GP General Purpose Coalescing | 60 |
060-HE | HE High Efficiency Coalescing | 60 |
080-AC | AC Aactivated Carbon Adsorption | 80 |
080-GP | GP General Purpose Coalescing | 80 |
080-HE | HE High Efficiency Coalescing | 80 |
100-AC | AC Aactivated Carbon Adsorption | 100 |
100-GP | GP General Purpose Coalescing | 100 |
100-HE | HE High Efficiency Coalescing | 100 |
120-AC | AC Aactivated Carbon Adsorption | 120 |
120-GP | GP General Purpose Coalescing | 120 |
120-HE | HE High Efficiency Coalescing | 120 |
150-AC | AC Aactivated Carbon Adsorption | 150 |
150-GP | GP General Purpose Coalescing | 150 |
150-HE | HE High Efficiency Coalescing | 150 |
180-AC | AC Aactivated Carbon Adsorption | 180 |
180-GP | GP General Purpose Coalescing | 180 |
180-HE | HE High Efficiency Coalescing | 180 |
210-AC | AC Aactivated Carbon Adsorption | 210 |
210-GP | GP General Purpose Coalescing | 210 |
210-HE | HE High Efficiency Coalescing | 210 |
250-AC | AC Aactivated Carbon Adsorption | 250 |
250-GP | GP General Purpose Coalescing | 250 |
250-HE | HE High Efficiency Coalescing | 250 |
350-AC | AC Aactivated Carbon Adsorption | 350 |
350-GP | GP General Purpose Coalescing | 350 |
350-HE | HE High Efficiency Coalescing | 350 |
400-AC | AC Aactivated Carbon Adsorption | 400 |
400-GP | GP General Purpose Coalescing | 400 |
400-HE | HE High Efficiency Coalescing | 400 |