Parker 2-Way, Angle Body, Normally Open, 2" Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way, Angle Body, Normally Open, 2 Valves

Parker 2-Way, Angle Body, Normally Open, 2" Valves

Parker 2" 2-Way Normally Open Angle Body Valves provide operating pressures of 232 psi for air, inert gasses and liquids, or 130 psi for steam with flow factors of 58.3 Cv. They can handle corrosive solutions and temperatures up to 356 F.

Technical Specifications

  • Product Series: Angle Body Series
  • Valve Type: 2-Way
  • Function: Normally Open
  • Port Size: 2 inch
  • Media: Air
  • Body Material: 304 or 316L Stainless
  • Maximum Operating Pressure: 232 psi
  • Minimum Pilot Pressure: 43.5 psi
  • Orifice 1 Size: 1.77 inch
  • Flow Coefficient 1: 58.3 Cv
  • Seal Material: PTFE
  • Number of Ports: 2
  • Actuation Type: Pneumatic Operated
  • Actuator Size: 80 (mm)
  • Actuator Housing Material: Aluminum or 304 Stainless
  • Mounting Type: Pipe Mounting
  • Port Type: NPT
  • Weight: 7.83 or 10.16 lbs. lb
  • Maximum Pilot Pressure: 145 psi
  • Minimum Fluid Temperature: 14 °F
  • Maximum Fluid Temperature: 365 °F
Safety Warning

Full Product Description

Parker 2-Way, Angle Body, Normally Open, 2" Valves are capable of handling corrosive solutions at high temperature up to 356 F. They have a durable aluminum or stainless steel actuator housing, offer under seat configurations for all flow applications, and conform to 94/9/CE specifications.

Orifice Sizes: 1.77"
Flow Factor (Cv): 58.3
Maximum Operating Pressure (psi): 232 psi for air, inert gasses or liquids; and 130 psi for steam
Minimum Pilot Air Pressure (psi): 43.5
Actuator Size: 80 (mm)
Actuator Size: 32, 40 or 50 (mm)
Actuator Housing Material: Aluminum or 304 Stainless
Media: Air, inert gasses, liquids or steam - Flow under seat
Max Media Temp.: 365 F

Applications:
• Food and Beverage Processing
• Water Technology & Treatment
• Cooling systems on injection molding machines
• Pharmaceutical & cosmetic industry
• Chemical Process technology
• Refrigeration & Cooling heat exchangers
• Water applications: Mining, Cement / Concrete Systems, Pulp & Paper
• General industrial applications of aggressive fluids
• Industrial Laundry Equipment

Related Documents

Literature and Reference Materials
Parker Angle Seat Valve Catalog
×
Products

687PDC
821838