Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Parflange® 170 ECO is a compact workshop machine for 37° flaring of tubes for flange connections. The orbital tube flaring is achieved by a rotating flaring unit, powered by an electro-mechanical drive.
Product Demos & Tutorials |
---|
Parflange 170 ECO machine |
Products | Product Type | Tube O.D. |
---|---|---|
170EU400VWCM | WorkCenter with tool cabinet, 400V, 50Hz | n.a. |
BF37-100 | Flanging pin | 100 mm |
BF37-115/140 | Flanging pin | 114.3-140 mm |
BF37-141/165 | Flanging pin | 141.3-168.3 mm |
BF37-38/60 | Flanging pin | 38-60 mm |
BF37-6/42 | Flanging pin | 16-33.4 mm |
BF37-60/75 | Flanging pin | 60-75 mm |
BF37-75/90 | Flanging pin | 75-90 mm |
MF37-100 | Clamping die set | 100 mm |
MF37-114.3 | Clamping die set | 114.3 mm |
MF37-115 | Clamping die set | 115 mm |
MF37-125 | Clamping die set | 125 mm |
MF37-139.7 | Clamping die set | 139.7 mm |
MF37-140 | Clamping die set | 140 mm |
MF37-141.3 | Clamping die set | 141.3 mm |
MF37-16 | Clamping die set | 16 mm |
MF37-165 | Clamping die set | 165 mm |
MF37-168.3 | Clamping die set | 168.3 mm |
MF37-20 | Clamping die set | 20 mm |
MF37-25 | Clamping die set | 25 mm |
MF37-26.7 | Clamping die set | 26.7 mm |
MF37-30 | Clamping die set | 30 mm |
MF37-32.9 | Clamping die set | 32.9 mm |
MF37-33.4 | Clamping die set | 33.4 mm |
MF37-38 | Clamping die set | 38 mm |
MF37-42 | Clamping die set | 42 mm |
MF37-48.3 | Clamping die set | 48.3 mm |
MF37-50 | Clamping die set | 50 mm |
MF37-60 | Clamping die set | 60 mm |
MF37-60.3 | Clamping die set | 60.3 mm |
MF37-65E | Extended Clamping die set for large tube wall thickness | 65 mm |
MF37-73 | Clamping die set | 73 mm |
MF37-73E | Extended Clamping die set for large tube wall thickness | 73x7 mm |
MF37-75 | Clamping die set | 75 mm |
MF37-88.9 | Clamping die set | 88.9 mm |
MF37-90 | Clamping die set | 90 mm |
MF37-90E | Extended Clamping die set for large tube wall thickness | 90 mm |
MF37/FRAME20-60 | Clamping die frame | 16-60.3 mm |
MF37/FRAME73-90 | Clamping die frame | 65-90.9 mm |