Parallel Gripper - P5GS Series (wide body) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parallel Gripper - P5GS Series (wide body)

Parallel Gripper - P5GS Series (wide body)

P5GS is a wide body gripper with hardened precision shafting for wear resistance and longer life. Jaws are supported by two shafts the entire length of the body. End of stroke cushions reduce shock. Jaw counterbores increase the range of applications.

Technical Specifications

  • Technology: Pneumatics
  • Product Type: Parallel Gripper
  • Bore Diameter: 16 to 32 mm
  • Maximum Stroke Length: 19.1 to 73.5 mm
  • Maximum Compressive Force: 2668 N Static, 267 N Dynamic
  • Maximum Tensile Force: 2668 N, 267 N
  • Gripping Force: 222 to 800 N at 7 bar
  • Bearing Type: Bronze Bushings
  • Function: Double Acting
  • Port Type: BSPP
  • Port Size: M3, M5
  • Weight: 0.30 kg, 2.0 kg
  • Operating Pressure: 3 to 7 bar (No springs), 44 to 102 psi (No springs)
  • Operating Temperature: -35 to 80 °C, -30 to 180 °F
  • Position Sensing Type: Yes (slot mounted sensor)
  • Piston Type: Non-Magnetic
  • Cushioning Mechanism: Cushions
  • Body Material: Aluminum
  • Gripper Material: Aluminum
  • Accuracy: ± 0.08 mm
  • Repeatability: ± 0.03 mm
  • Corrosion Resistance Included: n/a
Safety Warning

Full Product Description

P5GS is a wide body series of grippers. The units have hardened precision shafting for wear resistance and longer life. Jaws are supported by two shafts that extend the entire length of the body and are guided by two oil impregnated bronze bushings per shaft.  End of stroke cushions reduce shock at fully open and fully closed strokes. Counterbores are provided on the inside of the jaws for through mounting to increase the range of applications. Top air ports can be o-ring manifold sealed to eliminate the need for air lines. Two standard air port locations provide versatility - front and top. Slip fit dowel pin holes are located in the body and jaws. Sensor mounting slots and a magnets are also standard.

Markets
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits
• Modular pick and place component for gripping and holding objects
• Compact design minimizes the design footprint
• Anodized aluminum and stainless steel construction for corrosion resistance
• Hardened and precision ground steel jaws

Applications
General industry – Linear movement
    • Gripping/holding objects
General industry - Clamping
    • Gripping/holding objects
General industry - Holding
    • Gripping/holding objects
General industry - Controlling
    • Gripping/holding objects
Packaging – Moving
    • Gripping/holding objects
Outdoor transport and railway – Linear movement
    • Gripping/holding objects

Related Documents

×

687PDC
687577