Parallel Gripper - P5GP Series (electric) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parallel Gripper - P5GP Series (electric)

Parallel Gripper - P5GP Series (electric)

P5GP is an electric gripper with a one piece, lightweight aircraft quality aluminum body. A ridged design allows long finger lengths and zero backlash. Versatile mounting, IP54 rating, and built in electronics. No external control board is needed.

Technical Specifications

  • Technology: Electromechanical
  • Product Type: Parallel Gripper, Electric
  • Maximum Stroke Length: 25 mm
  • Maximum Compressive Force: 10 N Static, n/a N Dynamic
  • Maximum Tensile Force: 10 N
  • Gripping Force: 111 N at 7 bar
  • Function: Double Acting
  • Weight: 0.53 kg
  • Operating Temperature: 5 to 60 °C, 41 to 140 °F
  • Position Sensing Type: Yes (slot mounted sensor)
  • Piston Type: Magnetic
  • Body Material: Aluminum
  • Gripper Material: Aluminum
  • Accuracy: ± 0.051 mm
  • Repeatability: ± 0.025 mm
  • Corrosion Resistance Included: n/a
  • Input Voltage: 24 VDC (Cont. 0.175 A, Max. 1.5 A)
  • Power Consumption: 4.2 W
  • Ingress Protection Rating: IP54
Safety Warning

Full Product Description

P5GP is an electric series of grippers. The one piece, lightweight aircraft quality aluminum body ensures product accuracy. The body and jaws are hard-coat anodized to 60 RC with PTFE impregnation. A ridged design and full body support of the jaws allows for long finger lengths. Versatile mounting on top, side front and back of body. IP54 rating for tough application environments.

Slip fit dowel pin holes located in the body and jaws for precision mounting. Precision rack and pinion drive components enable smooth actuation. Zero backlash while gripping ensures excellent repeatability and accuracy. The unit has built in electronics, no external control board is needed. Magnetic piston is standard.

Markets
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits
• Modular pick and place component for gripping and holding objects
• Compact design minimizes the design footprint
• Hardened and precision ground steel jaws

Applications
General industry – Linear movement
    • Gripping/holding objects
General industry - Clamping
    • Gripping/holding objects
General industry - Holding
    • Gripping/holding objects
General industry - Controlling
    • Gripping/holding objects
Packaging – Moving
    • Gripping/holding objects
Outdoor transport and railway – Linear movement
    • Gripping/holding objects

Related Documents

×

687PDC
687577