Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Note: This product is no longer available - please refer to the "Recommened Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.
Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.
FASTPACK is a range of ready-to-install single and three phase industrial AC variable speed drive systems, designed to provide a simple packaged solution across a wide range of variable and constant torque applications up to 400kW. Designed as a simple replacement to direct-on-line, star/delta or soft start control of motors, they can be configured to deliver complete control in a single ready-to-install robust industrial enclosure.
A multitude of pre-engineered, coded control options enable the FASTPACK range to be offered on short deliveries at very economical cost. Control options such as operator keypad, start/stop pushbuttons, emergency-stops and output contactors can all be selected from a list of standard options. Integration into existing systems can be achieved through the use of one of the many fieldbus or encoder options that are also available.
Features:
• Pre-coded control options
• CE Marked to EN60204 and ISO EN13849
• NRTL approval for North America and Canada possible
• Pre-engineered solution
• No engineering costs
• Fast Delivery
• Ready to install
Example Applications:
• Hydraulic Pump Control
- Improved efficiency in hydraulic systems with electronic control technologies
The AC650V standard FASTPACK has been supplied for control in numerous hydraulic pump applications. By reducing the motor speed during low flow demand or pressure holding parts of the machine cycle, significant energy savings can be achieved. This example is a 15kW FASTPACK used in an accumulator charging application. This packaged drive was delivered in 15 days and commissioned in a single day.
• Extruder Control
- Drive controls update delivers improved performance
55 kW Advance Performance AC690+ FASTPACK supplied to an end user for use in a plastic extruder application. Simple, easy to use door mounted controls matched with the advanced functionality of the AC690+ delivered a drive control system upgrade to improve overall machine control and productivity.
• Water Pump Control
- 70 % Energy savings and improved reliability
22 kW FASTPACK supplied for decentralised water pump control for the stock preparation in a paper mill. The drive was designed to replace a direct on-line (DOL) starter and was supplied in 14 days. Reducing the pump speed to match the process demand delivered an average energy saving of 70 %. This also reduced stress on the mechanical components in the system during starting, leading to improved reliability.
• Standard AFE Regenerative Solutions
- The simple route to compliance with the power generation regulations
90 kW 4 quadrant Active Front End (AFE) supplied to an OEM customer involved in delivering small scale renewable energy solutions. The AFE solution allows energy generated by renewables to be synchronised with, and exported to the supply network. The system meets all of the relevant statutory supply regulations out of the box, removing the headache of compliance from the customer.
Software Downloads |
---|
Software Download Page |
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Literature and Reference Materials |
---|
HA500786 : Energy Saving Technologies - Brochure (English) |
HA500954 : Offshore and Marine Applications - Brochure (English) |
Products |
---|