PACIO Remote I/O System | Product Series

Filter by

    No filters selected

Product Type

Function

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PACIO Remote I/O System

PACIO Remote I/O System

The PACIO modular IO system adds local and remote IO seamlessly over an e-bus to any existing PAC application. These snap-connecting modules adds any number of digital and analog IO, temperature sensors, and high speed counters within seconds.

Technical Specifications

  • Product Type: I/O Expansion System
  • Language: Programmed using PAC
  • Modes of Control: Digital Inputs/Outputs, Analog Inputs, Analog Outputs
  • Communication Interface: EtherCAT, Profibus
  • Compatible Feedback Device: n/a
  • Inputs/Outputs: Flexible (network speed dependant)
  • Input Voltage: 24 VDC
  • Operating Temperature: 0 to 55 °C, 32 to 131 °F
  • Specifications Met: CE (EMC), UL Listed, RoHS
Safety Warning

Full Product Description

PACIO Modules work with the PAC (Parker Automation Controller) to reduce the overall time to market by providing customers flexible, modular IO stack. PACIO modules use tool-less, snap-on connectors to build complete remote and local IO stacks within seconds. PACIO modules allow for combinations of digital and analog IO, temperature RTD sensors, and counter/encoder options.



Markets:

• Factory Automation

• Packaging Machinery

• General Automation



Features/Benefits:

• Reduce cost and time by distributing I/O on the machine or to machine modules that are sold as separate add-on units

• Modular Design reduces R&D risk by allowing scope changes to occur without expensive controller design changes

• Deploy blocks of I/O to machine sections and sell as part of the section package, avoid burdening other sections of the machine

• Save build time with quick wiring via removable terminals and cage clamp design

• Immediately discern the status of every unit with easy to read LEDs for module and signal statuses

• Quickly install/remove modules with removable wiring terminals and quick disconnect buttons



Applications:

• Packaging Machines

• Material forming machines

• Handling machines

• Converting and plastic machines

• Printing & Marking Equipment



PACIO Remote I/O System - Features:

• Connections between PACIO made over an EtherCAT, E-bus network

• Short-circuit protection

• Easy to extend with additional modules

• Exceptionally compact design

• Great flexibility ensures optimal adaptability in different applications

• Error and status display (LED)



PACIO Technical Characteristics - Overview:

• Digital Inputs/Outputs :

       24Vdc opto-isolated, PNP and NPN options

       Up to 32 inputs/outputs per module

       Up to 1 A per channel

• Analog Inputs :

       Up to 8 single-ended or 4 differential per module

       0-10V, ±10V, 0-20mA, 4-20mA, 12-bit

       0-10V, ±10V, 13-bit

• Analog Outputs :

       Up to 4 single ended or differential per module

       0-10V, ±10V, 0-20mA 12-bit

• Temperature :

      4-channels of 16-bit Pt/Ni RTD inputs

      Pt100 Measuring Range: -75-670 C

      Ni100 Measuring Range: -60-250 C

      Options for 70-300Ω or 70-3000Ω

• High-Speed Counter/Encoder Module :

       24Vdc PNP inputs

       24Vdc outputs

       Max count rate: 400kHz

       Analog out, ±10V 12-bit

• Profibus Module

• Operating Temperature : 0-55°C / 32-131°F

• Enclosure Rating : IP20

Related Documents

×
Products Product Type Function
#PACIO-400-00 Fieldbus Module EtherCAT Bus Coupler
#PACIO-450-02 Digital Mixed I/O Module DI16/DO8 1A
#PACIO-450-03 Digital Mixed I/O Module DI16/DO16 0.5A
#PACIO-450-13 Digital Mixed I/O Module DI16/DO16 0.5A NPN
#PACIO-451-02 Digital Input Module DI32 1ms
#PACIO-451-03 Digital Input Module DI16 1ms
#PACIO-450-05 Digital Mixed I/O Module DI8/DO8 0.5A
#PACIO-452-01 Digital Output Module DO16 0.5A
#PACIO-452-02 Digital Output Module DO8 1A
#PACIO-454-01 Counter Module Counter/Posi2 5V/24V
#PACIO-400-02 Fieldbus Module EtherCAT Extender Module - Extender Port 2
#PACIO-412-01 Accessory Shield Conn. TB 2x8mm
#PACIO-412-02 Accessory Shield Conn. TB 14mm
#PACIO-411-00 Fieldbus Module Power Distribution Module
#PACIO-441-51 Analog Input Module AI4-mA 12 Bit
#PACIO-441-52 Analog Input Module AI4/8-VDC 13 Bit
#PACIO-442-52 Analog Output Module AO4-VDC/mA 12 Bit
#PACIO-443-57 Analog Temperature Module AI4-Pt/Ni/Thermo 16 Bit CoE
#PACIO-443-58 Analog Temperature Module AI8-Pt/Ni/Thermo 16 Bit CoE

687PDC
936514