OFS350 Open Frame Ministepper Drive : 3.5Apk / 12-42VDC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OFS350 Open Frame Ministepper Drive : 3.5Apk / 12-42VDC

OFS350 Open Frame Ministepper Drive : 3.5Apk / 12-42VDC OBSOLETE

This product is no longer available from Parker. Contact us to find an alternative solution for your application.

Technical Specifications

  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: OFS350
  • Input Voltage: 12 to 42 VDC
  • Continuous Output Current Rating: 2.5 A rms, 3.5 A pk
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 1.0 MH (minimum)
  • Resolution: 12800 steps/rev
  • Compatible Feedback Device: None (open loop)
  • Modes of Control: Step/Direction Command Input, Analog Command Input (OFS350-OSC only)
  • Communication Interface: n/a
  • Features: Automatic Standby Current Reduction, Integral Pulse Source (OFS350-OSC only)
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: CE (EMC & LVD), UL Recognised, cUL Recognised
Safety Warning

Full Product Description

The OFS350 series of open-frame ministepping drives offer a 3.5A output with a resolution of 400-12,800 steps/rev, a step phase sequencer with MOSFET three-state switching amplifiers and opto-isolated circuits. The amplifier regulates motor current by chopping at a constant, inaudible frequency. Phase current is selected from 32 levels by a DIP switch, which also controls the microstepping resolution. The OFS350-DRI ministepper drive accepts industry standard step and direction command signals from an external control source. The OFS350-OSC drive additionally adds an on-board clock source and includes five optically isolated inputs, external speed control, tach output, and internal pots for accel/decel rate along with high- and low-speed range selection. Both versions of the drive include a selectable automatic feature to lower the motor current by 50% whenever the motor is left at rest for more than one second. There is also a switch-selectable self test mode that rotates the motor one-half a revolution in each direction at 100 steps per second.

OFS350 Open Frame Ministepper Drive - Common Features:
• Drive Input Supply : 12...42VDC
• Output Current : 2.47 Arms / 3.5 Apk
• Resolution : 400, 1000, 2000 and 12,800 steps/rev
• Switch selectable idle current reduction, 0 or 50%
• Optically Isolated 5VDC Inputs for Step, Direction and Enable (OFS350-DRI)
• Optically Isolated 5–12 VDC Inputs (OFS350-OSC)
• Enable Input (to turn off current to the motor)
• Self Test (switch selectable)
• Screw Terminal Connectors.
• MOSFET, Dual H-Bridge, Inaudible PWM Amplifier
• 3 State, Pulse Width Modulated Current Control (switching at 20–30 KHz)
• Drives 4, 6 or 8 Lead / Size 11, 14, 17, 23 or 34 Step Motors
• CE compliant

OFS350-OSC Specific Features:
• Run Input : directs drive to run or stop
• Direction Input : sets direction of rotation
• Speed Input : selects high speed (25rps) or low speed (5rps) range
• Wiper Input : 0–5V analog for external speed signal, pot or joystick
• Tach Output : 5–24V optically isolated, 100 pulses per revolution
• Three Internal Trimmer Pots : - Accel/Decel (1–250 rev/sec/sec) / -  Low Speed (0–5 rps) / - High Speed (0–25 rps)
• External Speed, Pot or Joystick 3 Terminal Type, 1k–10k ohms

Related Documents

×
Products

687PDC
936514