OBSOLETE: OEM750 Compact Microstepper Drive : 7.5Apk / 24-75VDC | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: OEM750 Compact Microstepper Drive : 7.5Apk / 24-75VDC

OBSOLETE: OEM750 Compact Microstepper Drive : 7.5Apk / 24-75VDC OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Product Type: Stepper Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: OEM750
  • Input Voltage: 24 to 75 VDC
  • Continuous Output Current Rating: 5.3 A rms, 7.5 A pk
  • Compatible Motor Type: 2-Phase Stepper
  • Recommended Motor Inductance: 0.2 to 80 mH
  • Resolution: 50800 steps/rev
  • Compatible Feedback Device: Incremental Encoder (optional)
  • Modes of Control: Step/Direction Command Input, Programmable Control - Proprietary Language (OEM750X only), Electronic Gearing/Following (OEM750X only)
  • Communication Interface: RS232 (OEM750X only)
  • Features: Automatic Standby Current Reduction, Stall Detect (with encoder) (OEM750X only), Position Maintenance (OEM750X only)
  • Operating Temperature: 0 to 50 °C, 32 to 122 °F
  • Specifications Met: UL Recognised, cUL Recognised
Safety Warning

Full Product Description

The OEM750 Series compact microstepper drives incorporate Parker’s patented electronic damping circuitry, designed to suppress mid-range instability, allowing the application to take advantage of the full capabilities of the optimal sized step motor. The OEM750 drive offers a 7.5A/75VDC output and 50,800 step/rev resolution, providing big performance in a small package.

Markets:
• Semicon/Electronics
• Packaging
• Fiber Optics Manufacturing

Features/Benefits:
• Current Loop Adjustment feature accommodates a wide range of motors while still optimizing performance, reducing audible noise and avoiding excessive motor heating
• Electronic Damping curtails oscillations which increases usable motor torque and enables higher accelerations without the need for a larger motor
• Automatic Standby Current Reduction reduces motor temperature to minimize impact on object under test

Applications:
• Inspection and scanning machines
• Package and label printing
• Automated Assembly machines

Related Documents

×
Products

687PDC
936514