Mounting Clamps - OAW/PWO Series - (Americas) | Product Series

Filter by

    No filters selected

Available for Online Purchase

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mounting Clamps - OAW/PWO Series - (Americas)

Mounting Clamps - OAW/PWO Series - (Americas)

Mount OAW Series and PWO Series water oil coolers securely and isolate from shock and vibration with the OAW Series Mounting Brackets.

Technical Specifications

  • Materials of Construction: Steel Plate, Rubber Gasket

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Mount OAW Series and PWO Series water oil coolers with the OAW and PWO Series Mounting Clamps. These clamps provide a secure mount and isolate the cooler from shock and vibration.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Automotive
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• Steel construction
• Includes rubber gaskets to isolate cooler from shock and vibration
• Various sizes available (Note: Two brackets are required to mount the OAW 126 and PWO B45)

Applications:
• Hydraulic power units
• Lubrication systems
• Hydraulic presses
• Plastics machinery
• Automotive machinery
• Large diesel engines
Products Size
A2130002 Sizes OAW 14, PWO B5
A2130022 Sizes OAW 34, PWO B10 and B12
A2130052 Sizes OAW 46, PWO B16
A2130062 Sizes OAW 61, PWO B25
A2130082 Sizes OAW 95, PWO B35
A2130102 Sizes OAW 126, PWO B45 (2 required)

687PDC
687399