Nutlok | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Nutlok

Nutlok

A Nutlok end fitting with internal ratchet-locking mechanism is a single-sided solution that attaches metal tubing, metal hose, or PTFE hose to a standard male fitting. The lock function replaces requirements for lock-wire and its inherent shortcomings.

Technical Specifications

  • Materials of Construction: Stainless steel, Titanium, Inconel 718
Safety Warning

Full Product Description

Many aerospace connections have historically required lock-wire or safety wire to ensure the connection does not loosen during operation. Nutlok provides that positive locking mechanism. This eliminates time to install and remove a lock-wire, foreign object damage (FOD, that can happen when the wire is cut off to undo the connection), sharp ends, and installation error.

Designed and manufactured by Parker Aerospace, these fittings employ a unique self-locking system with a positive-locking mechanism and a visual torque indicator ring. The fittings require no specific tools for assembly and can be assembled to any standard male fitting. The self-locking mechanism is self-contained in the female fitting.

Fittings are typically made of corrosion resistant stainless steel (CRES), but can be made of high nickel (Inconel 718) or titanium alloy if the application requires the added temperature and fatigue performance.

Nutlok fittings include a visual torque indicator which is unseen until the fitting is fully torqued. This provides visual confirmation that the fitting has been torqued. This visual indication provides the same assurance the fitting has been torqued as the confirmation when a safety wire has been installed.


APPLICATIONS:
This technology is used on systems that typically would require lock-wire to provide secure connection in high-vibration areas and those hard-to-access areas in both military and commercial gas turbine engine applications such as General Electric, Rolls Royce, and Pratt and Whitney engines and on many aircraft including the Bell Boeing V-22 Osprey, F-18 Hornet, and the Lockheed F-35 VTOL lift fan. Applications include military aircraft fuel and hydraulic systems, commercial fuel systems, and helicopter fuel systems.

FEATURES AND ATTRIBUTES:
• Reduces time involved with attaching and detaching lock-wires
• Reduces chance of FOD
• Materials provide cost effective (stainless), durable, high temperature, toughness (Inconel 718) to endure low- and high-cycle fatigue
• Tested in accordance with SAE AS85720
• Endures numerous torque and untorque cycles (assembly and disassembly) without loss of locking capability

Related Documents

×
Products
SPDNUTLOK

687PDC
687680