Medium Duty 2-Speed Motor - Nichols™ 700 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Duty 2-Speed Motor - Nichols™ 700 Series

Medium Duty 2-Speed Motor - Nichols™ 700 Series

Two power elements in the Nichols 700 Series can be solenoid or pilot shifted from parallel to series for low speed high torque or high speed low torque operation. Intermittent pressure to 3500 psi, torque to 7800 lb-in, shafts to 1.25 inch nominal.

Technical Specifications

  • Brand: Nichols™
  • Displacement: 59 to 423 cm3/rev (Motor), 3.6 to 25.8 inch3/rev (Motor)
  • Maximum Pressure Differential: 155 to 210 bar Intermittent (138 to 170 Continuous), up to 3000 psi
  • Maximum Flow Rate: 53 to 114 L/min Intermittent (45 to 114 Continuous), up to 30 Gal/min
  • Maximum Output Torque: 154 to 843 Nm Intermittent (129 to 751 Continuous), up to 7463 lb-inch
  • Maximum Operating Speed: up to 890 RPM
  • Shaft Diameter: 1 inch
Safety Warning

Full Product Description

Parker's unique Nichols™ 700 Series two-speed motor utilizes two separate power elements on a common shaft. An integral series/parallel valve shifts between high torque, low speed (parallel) operation and high speed, low torque (series) mode in a ratio of 2:1. The use of two power elements eliminates the inefficiencies of traditional, single power element designs. Maximum dynamic side load at key 2000 lb.

Markets:
• Construction Equipment
• Material Handling Equipment

Features/Benefits:
• High efficiency, high flow two-speed motor
• Intermittent pressure to 3500 psi
• Torque to 7800 lb-in
• Dynamic side load up to 2000 lb. at the key
• Shaft 1.25 inch nominal
• Two separate power elements on a common shaft for a 2:1 speed ratio
• An integral series/parallel valve that shifts between high torque, low speed (parallel) operation and high speed, low torque (series) modes
• Delivers twice the torque and half the speed in the parallel mode
• Delivers twice the speed and half the torque in series mode
• A selector valve that can be open or closed center
• A selector valve that may be actuated by an external pilot or optional solenoid valve.
• An open center selector valve that can be shifted “on the fly” while the motor shaft is rotating under load
• A selector valve that is spring loaded to return to its pilot-pressure-off position
• A normal mode of operation that is field changeable and can be selected as series or parallel
• Pilot pressure requirement of 300 psi higher than motor case or outlet pressure and may be as high as typical hydraulic system operating pressure
• Designed and manufactured in Greeneville, TN USA

Applications:
• Manlifts
• Winches

Related Documents

×

687PDC
688058