MPS-33 Vacuum Pressure Sensors (1 Color Panel Mount) / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MPS-33 Vacuum Pressure Sensors (1 Color Panel Mount) / Parker Pneumatic - Europe

MPS-33 Vacuum Pressure Sensors (1 Color Panel Mount) / Parker Pneumatic - Europe

MPS-33 pressure sensors have two independent PNP or NPN outputs with an additional 1-5 VDC analogue output. The MPS-33 have a red LED pressure display for visual monitoring. Sensors can be used to monitor vacuum pressure and up to 10 bar.

Technical Specifications

  • Pressure Rating: 0 - 30 inHg | -14.5 to 72 PSI | 0 to 145 PSI
  • Displayable Values: PSIG | Bar | inHg | mmHg | kPa | kfg | cm3 | mmH2O
  • Signal Output: (2) PNP with (1) 1-5 VDC | (2) NPN with (1) 1-5 VDC
  • Electrical Connection: 2 Meter, 5 wire lead wire
  • Media: Air | Non-corrosive Gases | Incombustible Gases
  • Diaphragm Material: Silicon
  • Port Size: 1/8" Female
  • Port Type: NPSF | BSPP
  • Operating Temperature: 32° to 122° °F, 0° to 50° °C
  • Input Voltage: 12 to 24 VDC + or - 10% or less | Ripple (Vp-p) 10% or less
  • Display Type: 1 color Red LED, 3 + 1/2 digit, 7 segment
  • Response Time: < or = 2.5ms (chattering-proof function: 24ms, 192ms, 786m selections) ms
  • Repeatability: + or - 2% of Full Scale
  • Specifications Met: IP65 with Dust Tube Connection | CE Marked | EMC-EN61000-6-2: 2001 | Rohs
  • Current: <55 mA
  • Materials of Construction: Housing: ABS (gray) | Pressure Port: Zinc die-cast | Diaphragm: Silicon
  • Modes of Control: N.O or N.C Output Modes | Units of Measure | Hysteresis or Window Comparative Mode | Output Response Time | Lockable Programming | Minimum Display Value | Maximum Display Valve | Zero Reset | Error Output Mode
  • Accessories Included: Panel Mounting Bracket |Surface Mounting Bracket
Safety Warning

Full Product Description

MPS-33 pressure sensors have two independent open collective transistor type outputs with an additional 1-5 VDC analogue output. Each sensor displays the pressure reading on a Red, LED display panel and includes a two meter grommet lead wire for electrical connection. Solid state outputs are available in PNP or NPN. Sensors can be used to monitor vacuum pressure and up to 10 bar.

Applications for pressure sensors are numerous and important in today's high-tech manufacturing environment. Outputs can be programmed normally passing or non-passing and in either Hysteresis Mode or Window Comparative Modes. In Hysteresis Mode, the user sets the switch point and reversing point. In Window Comparator Mode, the user sets the high and low pressure band of operation. In addition to electrical outputs, these sensors have additional programming options that can be integrated into the system logic for additional benefits. Choose the best pressure sensor for the application based on pressure range, output type and additional programming options.

Markets
• Factory automation
• Machine tools
• Miscellaneous industrial
• Moulding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Features/Benefits
• Sensor output:
2 NPN or PNP open collector
Transistor output, 30VDC, 125mA with
Analog output, 1 to 5VDC
• Output response time less than 2.0 milliseconds
• RoHS
• Air and non-corrosive gas

Applications
• Pressure or vacuum monitoring

Products

687PDC
A87859