Mounts & Bumpers | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mounts & Bumpers

Mounts & Bumpers

Vibration Mounts and Bumpers are critical for applications where user comfort is the top customer requirement. Parker has the ability to make custom Mounts and Bumpers to meet challenging customer applications, using our extensive material library.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Various
  • Durometer: 45 to 90 Shore A
Safety Warning

Full Product Description

Parker's vibration Mounts and Bumpers are constructed using chemical and/or mechanical bonding of Parker's family of elastomers to either metal or plastic substrates. The Mounts and Bumpers can be designed to carry high loads while maintaining long service life. Typically Mounts and Bumpers are designed specifically to customer specification to handle their challenging requirements.

Related Documents

Compliance, Certifications & Safety
REACH, SVHC, and Stockholm Convention Compliance
Communities, Blogs & Industry Links
Parker's Sealing and Shielding blog
Contact & Support Information
Application Data Sheet (ADS)
×
Products

687PDC
687519