Mobile Pump For Cardan Mounting - Series T6CCZ | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Pump For Cardan Mounting - Series T6CCZ

Mobile Pump For Cardan Mounting - Series T6CCZ OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Pump Type: Double
  • Flange Size: 2-Bolt SAE B
  • Additional Options: n/a
  • Intermittent Outlet Pressure Port 1: 210 to 275 bar
  • Continuous Outlet Pressure Port 1: 160 to 240 bar
  • Intermittent Outlet Pressure Port 2: 210 to 275 bar
  • Continuous Outlet Pressure Port 2: 160 to 240 bar
  • Rated Speed: 2500 to 2800 RPM
  • Brand: Denison
Safety Warning

Full Product Description

Parker's hydraulic mobile pump T6CCZ series reduces installation costs and provides extended life for Cardan mounting. The T6CCZ pump incorporates Parker high quality and performances of T6CC series vane pumps mobile applications.

Markets:
• Environment
• Mobile

Features/Benefits:
• Energy consumption - The high mechanical  & volumetric efficiency, typically 94%, reduces heat generation and allows
speeds down to 400 RPM at full pressure.
• Noise Level - The wide speed range capability from 400 RPM to 2800 RPM, combined with large size cartridge displacements, will optimize operation for the lowest noise level in the smallest envelope.
• Lifetime - The double lip vane concept increase the resistance to particle contamination. The low ripple pressure ± 2 bar reduces piping noise and protect other components in the circuit.
• Installation advantage - Ports orientation allows customized installation and is ideal in restricted access conditions. Same body for all displacements highly simplify installation design.

Applications:
• Refuse trucks
• Tipping trucks

Related Documents

×
Products

687PDC
687925