Mix Tip 0.375" x 10" x 24 elements | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mix Tip 0.375 x 10 x 24 elements

Mix Tip 0.375" x 10" x 24 elements

Mix tip achieves proper mixing with minimal resistance; provides industry standard connection. For use with LORD-Pak 400 mL Pneumatic Applicator.

Technical Specifications

  • Size: 0.375" x 10" x 24 elements
Safety Warning

Full Product Description

Mix tip achieves proper mixing with minimal resistance; provides industry standard connection.
• For use with LORD-Pak 400 mL Pneumatic Applicator.
Products Package Type
3012582 package of 12

687PDC
1A0MGR