Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
mitos-WCO is a platinum-cured silicone hose with multi-ply fiber braids, 316 stainless steel helical wire reinforcement and a convoluted exterior.
Literature and Reference Materials |
---|
[DATASHEET]-Biopharma Tubing Manifolds |
Products | Inside Diameter | Burst Pressure |
---|---|---|
08-MITOS-WCO | 1/2 in. | 500 psi @ 68° F |
12-MITOS-WCO | 3/4 in. | 500 psi @ 68° F |
16-MITOS-WCO | 1 in. | 500 psi @ 68° F |
24-MITOS-WCO | 1-1/2 in. | 500 psi @ 68° F |
32-MITOS-WCO | 2 in | 350 psi @ 68° F |