Mid Precision Inline Helical Planetary Gearheads - PX Series / Gen II Stealth | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mid Precision Inline Helical Planetary Gearheads - PX Series / Gen II Stealth Mid Precision Inline Helical Planetary Gearheads - PX Series / Gen II Stealth

Mid Precision Inline Helical Planetary Gearheads - PX Series / Gen II Stealth

High performance at an exceptional value makes PX the gearhead of choice for todays lower cost servo motor applications. Available in 60-142mm/NEMA23-56 frame sizes, PX gearheads deliver the best value with the advantages of helical planetary technology

Technical Specifications

  • Performance: Mid Precision
  • Configuration: Inline
  • Gear Geometry: Helical Planetary
  • Frame Size: 60 mm, 90 mm, 115 mm, 142 mm, NEMA23, NEMA34, NEMA42, NEMA56
  • Backlash: < 8 to < 12 arc-min, < 6 to < 10 arc-min
  • Rated Torque: 20 to 278 Nm, 178 to 2474 lb-inch
  • Radial Load Capacity: 1550 to 5500 N, 348 to 1235 lb
  • Ratio: 3, 4, 5, 7, 10, 15, 20, 25, 30, 50, 70, 100:1
  • Maximum Input Speed: 6000 RPM
  • Ingress Protection Rating: IP65
  • Efficiency Rating: 93 to 97 %
  • Custom Versions Available: Yes
Safety Warning

Full Product Description

Parker’s PX-series gearheads provide exceptional value along with high performance to meet your applications torque, inertia, speed and accuracy requirements. Helical gears provide smooth and quiet operation and create higher power density while maintaining a small envelope size.  Available in multiple frame sizes and ratios to meet a variety of application requirements.

Markets
• Industrial automation
• Semiconductor and electronics
• Food and beverage
• Health and beauty
• Life science
• Robotics
• Military

Features and Benefits
• Helical gears provide more torque capability, lower backlash, and quiet operation
• Standard NEMA and Metric face dimensions
• Ring gear cut into housing provides greater torsional stiffness
• Widely spaced angular contact bearings provide output shaft with high radial and axial load capability
• Plasma nitride heat treatment for gears for excellent surface wear and shear strength
• Sealed to IP65 to protect against harsh environments
• Mounting kits for direct and easy assembly to hundreds of different motors

Applications
• Packaging
• Processing
• Bottling
• Milling
• Antenna pedestals
• Conveyors
• Robotic actuation and propulsion

Related Documents

×

687PDC
246579