MGD Mixed Gas Dispense System | Product Series

Filter by

    No filters selected

Outlet Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
MGD Mixed Gas Dispense System

MGD Mixed Gas Dispense System OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Industry: Food & Beverage
  • Application: Wineries
  • Product Type: Nitrogen Gas Generator
  • Technology: Filtration
  • Nitrogen Purity: 99.80 %
  • Flow Rate: 5.0 L/min
  • Operating Pressure: 8 bar, 116 psi
  • Electrical Requirements: 110 to 230
  • Brand: Parker, domnick hunter
  • Weight: 50 kg, 110 lb
  • Height: 887 mm, 35 inch
  • Width: 553 mm, 21 inch
  • Depth: 257 mm, 10 inch
Safety Warning

Full Product Description

The Parker domnick hunter Mixed Gas Dispense system presents an easy, convenient solution for N2 and CO2 blended gas for beer, wine and soft drink syrup dispense.

Using Pressure Swing Adsorption (PSA) technology and an integral oil-free air compressor, the system produces a supply of clean, dry, high purity nitrogen from compressed air. When connected to a CO2 cylinder, the system can produce mixed blends of CO2 and N2 in a number of pre-determined ratios.

The N2 is blended with CO2 using gas blenders to provide up to three different gas mixes including 60% N2 / 40% CO2 for smooth/cream ales, 70% N2 / 30% CO2 for stouts and 100% N2 for the preservation/dispensing of wine and soft drink syrups.

Incorporating McDantim gas blending technology, the system ensures that accurate, consistent gas mixtures are produced with total reliability.

A consistent gas mix prevents fobbing which is caused due to over-carbonation, so less beer is wasted. This saves money and allows for more efficient operation.

Features:

• Compact design

• Low maintenance

• McDantim gas blending technology

• Uses proven PSA technology

• N2 purity of 99.8% (less than 0.2% O2 content)

• Can produce 100% pure N2

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Outlet Connection
MGD2 3 Blending Options
MGD3 4 Blending Options

687PDC
A22066