Metal O-Rings (Prädifa) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Metal O-Rings (Prädifa)

Metal O-Rings (Prädifa)

Metal O-Rings are flange/casing seals for applications involving extreme temperatures, pressures, or aggressive media.

Technical Specifications

  • Maximum Operating Temperature: 650 °C, 1200 °F
  • Minimum Operating Temperature: -270 °C, 454 °F
  • Operating Pressure: < 1700 bar, <24656 psi
  • Industry: Automotive, Industrial, Aerospace
  • Product Type: Custom Metal Seals
  • Division: Prädifa Technology Division
Safety Warning

Full Product Description

Parker's Metal O-Rings are used for sealing internal and external pressures in diverse industrial applications where minimal leakage at extremely low or high temperatures is of paramount importance. They are suitable for use with very high pressures and in aggressive media. Parker's portfolio includes a wide range of available seal cross-sections for challenging applications.

Metal O-Seals are manufactured from stainless steel and nickel alloys. These Metal O-Rings can withstand temperatures of up to 650°C, even under high pressures. Parker offers a variety of plating materials, such as silver, gold, tin, PTFE, and others, to suit different requirements. Metal O-Rings are available as closed versions, but also internally vented and therefore pressure-energized or gas-pressure-filled for high-pressure applications.

Key Features:

Temperature range from cryogenic levels up to 650°C.
Pressure range from vacuum to 170 MPa.
Wide selection of cross-sections.
Available in all diameters from 6.35 mm to 1.2 m. No tools are needed due to the production process.
Various materials available for high-temperature resistance and resistance against corrosion and fatigue.
Extensive selection of coating/plating options.
Circular, oval, and other custom shapes available.
Range of Applications:

Automotive/General Industrials:

Gas and steam turbines
Flange connections
Vacuum applications
Semiconductors
Cryogenic applications
Engine exhaust systems
Aviation:

Fuel systems
Valves
Injection systems
Available Materials:
Stainless steel and nickel alloys. Seals may be electroplated for enhanced sealing performance.

Please Contact Us for More Information:
Our application engineering team is happy to discuss your requirements and work with you to find the best solution for your application profile.
Products

687PDC
687424